Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4692 - £ 1.0342 Request the lead time here
M3
6.0 mm
Zinc
8.0 mm
£ 0.4482 - £ 0.4482 7803 In stock
M2.5
5.0 mm
Nickel Plated
8.0 mm
20.0 mm
£ 0.3365 - £ 0.3365 700 In stock
M3
5.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.4901 - £ 1.0787 Request the lead time here
M3
6.0 mm
Zinc
10.0 mm
£ 0.472 - £ 0.472 Request the lead time here
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.3966 - £ 0.3966 Request the lead time here
M3
6.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.6326 - £ 0.6326 2110 In stock
M5
8.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.4216 - £ 0.4216 Request the lead time here
M3
5.5 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.6647 - £ 1.4715 13400 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
40.0 mm
£ 0.3044 - £ 0.3044 206 In stock
M2.5
5.0 mm
Nickel Plated
3.0 mm
6.0 mm
£ 0.663 - £ 1.4642 12580 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 0.3505 - £ 0.3505 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.2709 - £ 0.2709 1142 In stock
M2.5
5.0 mm
Nickel Plated
2.5 mm
5.0 mm
£ 0.5491 - £ 0.5491 8010 In stock
M3
5.5 mm
Nickel Plated
10.0 mm
25.0 mm
£ 0.4175 - £ 0.4175 Request the lead time here
M4;Self Tapping
5.5 mm
Nickel Plated
5.0 mm
10.0 mm
£ 1.0627 - £ 1.0627 85050 In stock
M3
10.0 mm
Nickel Plated
10.0 mm
50.0 mm
£ 0.4538 - £ 1.0054 3200 In stock
M2.5
5.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.3938 - £ 0.3938 1100 In stock
M4
7.0 mm
Nickel Plated
2.5 mm
5.0 mm
£ 0.5125 - £ 0.5125 Request the lead time here
M2.5
5.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 0.4091 - £ 0.4091 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
12.0 mm
  • of 36
Male To Male Standoff M3 8.0 mm

20071332

Price Range
£ 1.0342 - £ 0.4692

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff M2.5 20.0 mm

20124458

Price Range
£ 0.4482 - £ 0.4482

Stock Levels
7803 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 10.0 mm

20124489

Price Range
£ 0.3365 - £ 0.3365

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Male Standoff M3 10.0 mm

20125400

Price Range
£ 1.0787 - £ 0.4901

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Male To Female Standoff M3 15.0 mm Steel

20071264

Price Range
£ 0.472 - £ 0.472

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff M3 8.0 mm Steel

20071288

Price Range
£ 0.3966 - £ 0.3966

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M5 15.0 mm

20124649

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
2110 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 15.0 mm

20124533

Price Range
£ 0.4216 - £ 0.4216

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 40.0 mm

20124564

Price Range
£ 1.4715 - £ 0.6647

Stock Levels
13400 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 6.0 mm

20124410

Price Range
£ 0.3044 - £ 0.3044

Stock Levels
206 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    3.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 20.0 mm

20124618

Price Range
£ 1.4642 - £ 0.663

Stock Levels
12580 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 10.0 mm

20124427

Price Range
£ 0.3505 - £ 0.3505

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 5.0 mm

20124403

Price Range
£ 0.2709 - £ 0.2709

Stock Levels
1142 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 25.0 mm

20124557

Price Range
£ 0.5491 - £ 0.5491

Stock Levels
8010 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff M3 10.0 mm Steel

20125356

Price Range
£ 0.4175 - £ 0.4175

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M3 50.0 mm

20124571

Price Range
£ 1.0627 - £ 1.0627

Stock Levels
85050 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 15.0 mm

20124441

Price Range
£ 1.0054 - £ 0.4538

Stock Levels
3200 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 5.0 mm

20124588

Price Range
£ 0.3938 - £ 0.3938

Stock Levels
1100 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M2.5 25.0 mm

20124465

Price Range
£ 0.5125 - £ 0.5125

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

20124519

Price Range
£ 0.4091 - £ 0.4091

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated