Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.2918 - £ 0.2918 7700 In stock
M3
5.0 mm
Zinc Plated
2.5 mm
5.0 mm
Request the lead time here
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.9246 - £ 0.9246 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
40.0 mm
£ 0.444 - £ 0.9792 Request the lead time here
M3
5.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.4021 - £ 0.4021 8298 In stock
M4
7.0 mm
Zinc Plated
4.0 mm
8.0 mm
£ 0.3686 - £ 0.3686 25830 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.546 - £ 1.2044 Request the lead time here
M3
6.0 mm
Zinc
15.0 mm
£ 0.5851 - £ 0.5851 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.3796 - £ 0.3796 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.4329 - £ 0.9531 Request the lead time here
M3
6.0 mm
Zinc
5.0 mm
£ 0.3938 - £ 0.3938 14900 In stock
M3
5.0 mm
Zinc Plated
7.0 mm
14.0 mm
£ 1.3002 - £ 1.3002 Request the lead time here
M4
7.0 mm
Nickel Plated
10.0 mm
40.0 mm
10198025 £ 0.3685 - £ 0.376 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
8.0 mm
£ 1.8429 - £ 1.8726 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
80.0 mm
£ 1.6943 - £ 1.7388 421 In stock
M8
13.0 mm
Zinc Plated
14.0 mm
40.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 1.6645 - £ 1.6943 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 0.5395 - £ 0.5618 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
10.0 mm
10199695 £ 0.9259 - £ 0.9645 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
40.0 mm
10199770 £ 0.7475 - £ 0.7787 200 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
15.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

20124472

Price Range
£ 0.2918 - £ 0.2918

Stock Levels
7700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    2.5 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hardened Steel

20054939


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

20124632

Price Range
£ 0.9246 - £ 0.9246

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 25.0 mm

20124540

Price Range
£ 0.9792 - £ 0.444

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

20124595

Price Range
£ 0.4021 - £ 0.4021

Stock Levels
8298 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

20124502

Price Range
£ 0.3686 - £ 0.3686

Stock Levels
25830 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 15.0 mm

20125424

Price Range
£ 1.2044 - £ 0.546

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff M4 16.0 mm

20124601

Price Range
£ 0.5851 - £ 0.5851

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

20124496

Price Range
£ 0.3796 - £ 0.3796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 5.0 mm

20125394

Price Range
£ 0.9531 - £ 0.4329

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 5.0 mm M3 14.0 mm

20124526

Price Range
£ 0.3938 - £ 0.3938

Stock Levels
14900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff M4 40.0 mm

20124625

Price Range
£ 1.3002 - £ 1.3002

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 8.0 mm

10198025

Price Range
£ 0.376 - £ 0.3685

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10199879

Price Range
£ 1.8726 - £ 1.8429

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10199954

Price Range
£ 1.7388 - £ 1.6943

Stock Levels
421 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10198698

Price Range
£ 1.6943 - £ 1.6645

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10199619

Price Range
£ 0.5618 - £ 0.5395

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10199695

Price Range
£ 0.9645 - £ 0.9259

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10199770

Price Range
£ 0.7787 - £ 0.7475

Stock Levels
200 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated