Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10199855 | £ 1.4342 - £ 1.4639 | 968 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
|
| £ 1.2068 - £ 1.2321 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.2885 - £ 1.3153 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.3257 - £ 1.3539 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| 10200124 | £ 0.9525 - £ 0.9723 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
| £ 1.2662 - £ 1.2915 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6272 - £ 0.639 | 6795 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 10198254 | £ 0.489 - £ 0.4989 | 742 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.9638 - £ 1.0035 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| 10200292 | £ 1.3866 - £ 1.4149 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| 10200148 | £ 1.0329 - £ 1.0537 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.9734 - £ 0.9943 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.9185 - £ 0.9185 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| 10198094 | £ 0.4354 - £ 0.4443 | 8406 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| £ 0.8412 - £ 0.859 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.0047 - £ 1.0255 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| £ 1.397 - £ 1.4253 | 600 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.0686 - £ 1.0909 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| £ 0.4845 - £ 0.4949 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.7386 - £ 0.7683 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm