Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 4.8027 - £ 4.899 Request the lead time here
M8
13.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 0.6284 - £ 0.6549 12360 In stock
M5
8.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.4167 - £ 0.4337 2747 In stock
M4
7.0 mm
Zinc Plated
7.0 mm
14.0 mm
£ 0.587 - £ 0.6128 6600 In stock
M3
5.5 mm
Nickel Plated
10.0 mm
30.0 mm
£ 0.8065 - £ 0.8405 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
12.0 mm
10199848 £ 1.2588 - £ 1.2841 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
50.0 mm
£ 1.2766 - £ 1.3034 Request the lead time here
M8
13.0 mm
Zinc Plated
14.0 mm
25.0 mm
£ 0.8547 - £ 0.8915 2310 In stock
M2.5
5.0 mm
Stainless Steel
5.0 mm
10.0 mm
£ 1.3692 - £ 1.4312 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
30.0 mm
10200582 £ 2.3482 - £ 2.3928 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
30.0 mm
£ 1.6497 - £ 1.6794 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
25.0 mm
£ 2.4077 - £ 2.4077 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
70.0 mm
£ 2.6969 - £ 2.7549 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
70.0 mm
10199718 £ 1.0478 - £ 1.0923 112 In stock
M5
8.0 mm
Zinc Plated
8.0 mm
50.0 mm
£ 0.8174 - £ 0.8501 1700 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.8429 - £ 1.8726 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
80.0 mm
£ 1.6943 - £ 1.7388 421 In stock
M8
13.0 mm
Zinc Plated
14.0 mm
40.0 mm
£ 0.6932 - £ 0.7069 223 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
£ 0.9303 - £ 0.9497 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
55.0 mm
£ 0.6405 - £ 0.6673 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
18.0 mm
  • of 36
Female To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10226674

Price Range
£ 4.899 - £ 4.8027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10226216

Price Range
£ 0.6549 - £ 0.6284

Stock Levels
12360 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 14.0 mm

10096758

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
2747 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10096567

Price Range
£ 0.6128 - £ 0.587

Stock Levels
6600 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10225462

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10199848

Price Range
£ 1.2841 - £ 1.2588

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10199923

Price Range
£ 1.3034 - £ 1.2766

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10225578

Price Range
£ 0.8915 - £ 0.8547

Stock Levels
2310 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10226308

Price Range
£ 1.4312 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10200582

Price Range
£ 2.3928 - £ 2.3482

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10200452

Price Range
£ 1.6794 - £ 1.6497

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10200391

Price Range
£ 2.4077 - £ 2.4077

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10235348

Price Range
£ 2.7549 - £ 2.6969

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10199718

Price Range
£ 1.0923 - £ 1.0478

Stock Levels
112 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10199794

Price Range
£ 0.8501 - £ 0.8174

Stock Levels
1700 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10199879

Price Range
£ 1.8726 - £ 1.8429

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10199954

Price Range
£ 1.7388 - £ 1.6943

Stock Levels
421 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10198346

Price Range
£ 0.7069 - £ 0.6932

Stock Levels
223 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 55.0 mm

10199565

Price Range
£ 0.9497 - £ 0.9303

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10199640

Price Range
£ 0.6673 - £ 0.6405

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated