Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
10198735 £ 2.2888 - £ 2.3333 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
60.0 mm
£ 0.8664 - £ 0.8843 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
50.0 mm
10199633 £ 0.6167 - £ 0.642 2168 In stock
M5
8.0 mm
Zinc Plated
8.0 mm
15.0 mm
10198285 £ 0.541 - £ 0.5513 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.5364 - £ 0.5466 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
30.0 mm
10197943 £ 0.4265 - £ 0.4354 758 In stock
M2.5
5.0 mm
Nickel Plated
6.0 mm
15.0 mm
£ 0.9185 - £ 0.9185 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
45.0 mm
10198254 £ 0.489 - £ 0.4989 742 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
8.0 mm
£ 1.397 - £ 1.4253 600 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
15.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 1.9767 - £ 1.9767 300 In stock
M8
13.0 mm
Zinc Plated
14.0 mm
50.0 mm
£ 0.7966 - £ 0.8308 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
30.0 mm
10199732 £ 1.1785 - £ 1.2276 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
60.0 mm
10200445 £ 1.5308 - £ 1.5605 1194 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
20.0 mm
£ 4.9045 - £ 4.9045 Request the lead time here
M8
13.0 mm
Stainless Steel
14.0 mm
50.0 mm
£ 0.8229 - £ 0.8573 17600 In stock
M3
5.5 mm
Stainless Steel
5.0 mm
10.0 mm
£ 1.5902 - £ 1.6199 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
30.0 mm
£ 1.0299 - £ 1.073 Request the lead time here
M8
13.0 mm
Zinc Plated
14.0 mm
15.0 mm
£ 2.1104 - £ 2.1104 Request the lead time here
M8
13.0 mm
Zinc Plated
14.0 mm
60.0 mm
10200056 £ 0.9764 - £ 0.9764 Request the lead time here
M2.5
5.0 mm
Stainless Steel
6.0 mm
12.0 mm
  • of 36
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10198735

Price Range
£ 2.3333 - £ 2.2888

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10199558

Price Range
£ 0.8843 - £ 0.8664

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10199633

Price Range
£ 0.642 - £ 0.6167

Stock Levels
2168 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198285

Price Range
£ 0.5513 - £ 0.541

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10630624

Price Range
£ 0.5466 - £ 0.5364

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10197943

Price Range
£ 0.4354 - £ 0.4265

Stock Levels
758 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10198186

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10198254

Price Range
£ 0.4989 - £ 0.489

Stock Levels
742 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10198766

Price Range
£ 1.4253 - £ 1.397

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 50.0 mm

10199961

Price Range
£ 1.9767 - £ 1.9767

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10199671

Price Range
£ 0.8308 - £ 0.7966

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10199732

Price Range
£ 1.2276 - £ 1.1785

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10200445

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
1194 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 50.0 mm

10200735

Price Range
£ 4.9045 - £ 4.9045

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10225738

Price Range
£ 0.8573 - £ 0.8229

Stock Levels
17600 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

10200315

Price Range
£ 1.6199 - £ 1.5902

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10199893

Price Range
£ 1.073 - £ 1.0299

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10199978

Price Range
£ 2.1104 - £ 2.1104

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10200056

Price Range
£ 0.9764 - £ 0.9764

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel