Menu Search

Stepped Grommets

In stock

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Compatible Cable Diameter Range View
£ 0.4408 - £ 0.4592 5150 In stock
21.0 mm
5.0 - 17.0 mm
£ 0.3401 - £ 0.3543 12304 In stock
12.7 mm
5.0 - 9.0 mm
£ 0.8377 - £ 0.8377 953 In stock
£ 0.4776 - £ 0.4975 793 In stock
26.0 mm
10.0 - 22.0 mm
£ 2.4298 - £ 2.4298 Request the lead time here
£ 2.24 - £ 2.24 Request the lead time here
10336342 £ 0.1703 - £ 0.1703 1000 In stock
10313695 £ 1.0162 - £ 1.0162 Request the lead time here
£ 0.0864 - £ 0.096 Request the lead time here
Stepped Grommet 5.0 mm 17.0 mm (DIA) Black

10376867

Price Range
£ 0.4592 - £ 0.4408

Stock Levels
5150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    5.0 - 17.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Height
    27.5 mm
Stepped Grommet 5.0 mm 9.0 mm (DIA) Black

10376850

Price Range
£ 0.3543 - £ 0.3401

Stock Levels
12304 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Hole Diameter
    12.7 mm
  • Overall Height
    32.5 mm
Angular Grommet 18.0 mm 37.5 mm

10148181

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
953 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Height
    19.1 mm
  • Commodity Code
    3926909790
Stepped Grommet 10.0 mm 22.0 mm (DIA) Black

10376874

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
793 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Cable Diameter Range
    10.0 - 22.0 mm
  • Hole Diameter
    26.0 mm
  • Overall Height
    29.5 mm
Edge holding Grommet 13.8 mm 16.3 mm 13.8 mm Black EPDM

10313718

Price Range
£ 2.4298 - £ 2.4298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790
Edge holding Grommet 15.0 mm 17.0 mm 15.0 mm Black EPDM

10313701

Price Range
£ 2.24 - £ 2.24

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790
Stepped Grommet (DIA) Black

10336342

Price Range
£ 0.1703 - £ 0.1703

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Overall Height
    29.5 mm
  • Commodity Code
    3926909790
Edge holding Grommet 10.5 mm 12.0 mm 10.5 mm Black EPDM

10313695

Price Range
£ 1.0162 - £ 1.0162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Commodity Code
    3926909790
Cable Grommet 11.0 mm 5.0 mm 8.0 mm Black Silicone Rubber

10638538

Price Range
£ 0.096 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Overall Height
    6.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790