Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
£ 0.1601 - £ 0.3641 200 In stock
24.0 mm
Natural
18.0 mm
Low Density Polyethylene
£ 0.0827 - £ 0.2176 15600 In stock
12.5 mm
Natural
11.7 mm
1/2"
Low Density Polyethylene
£ 0.0952 - £ 0.25 9440 In stock
14.0 mm
Natural
12.5 mm
9/16"
Low Density Polyethylene
£ 0.2168 - £ 0.3162 10400 In stock
29.8 mm
Natural
19.3 mm
13/16"
Low Density Polyethylene
£ 0.1431 - £ 0.3774 700 In stock
22.0 mm
Natural
21.1 mm
7/8"
Low Density Polyethylene
£ 0.1219 - £ 0.1589 5000 In stock
20.3 mm
Natural
14.5 mm
13/16
Low Density Polyethylene
£ 0.2352 - £ 0.5634 600 In stock
19.0 mm
Red
33.6 mm
3/4"
Low Density Polyethylene
£ 0.5102 - £ 0.9115 800 In stock
25.4 mm
Red
62.8 mm
1"
Low Density Polyethylene
£ 0.0608 - £ 0.1373 30000 In stock
8.0 mm
Natural
16.0 mm
Low Density Polyethylene
£ 0.0904 - £ 0.2051 34400 In stock
12.8 mm
Natural
20.2 mm
Low Density Polyethylene
£ 0.5457 - £ 0.8424 400 In stock
28.6 mm
Red
62.8 mm
1 1/8"
Low Density Polyethylene
£ 0.1143 - £ 0.2583 299000 In stock
14.0 mm
Natural
20.0 mm
Low Density Polyethylene
£ 0.3657 - £ 0.5554 4000 In stock
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
£ 0.153 - £ 0.3481 1600 In stock
22.0 mm
Natural
18.0 mm
Low Density Polyethylene
£ 0.0752 - £ 0.1985 Request the lead time here
9.6 mm
Natural
21.3 mm
3/8"
Low Density Polyethylene
£ 0.0873 - £ 0.1972 10000 In stock
11.9 mm
Red
22.2 mm
Low Density Polyethylene
£ 0.781 - £ 2.0543 840 In stock
63.3 mm
Natural
30.7 mm
2 1/2"
Low Density Polyethylene
£ 0.0898 - £ 0.203 700 In stock
6.4 mm
Black
41.3 mm
1/4"
Polyvinyl Chloride
£ 0.1216 - £ 0.2737 2700 In stock
16.0 mm
Natural
20.0 mm
Low Density Polyethylene
£ 0.1216 - £ 0.2896 4200 In stock
14.3 mm
Red
33.6 mm
9/16"
Low Density Polyethylene
  • of 3
Flanged Cap 24.0 mm 18.0 mm LDPE - PIR Natural

10086629

Price Range
£ 0.3641 - £ 0.1601

Stock Levels
200 In stock
Attributes
  • d
    24.0 mm
  • h
    18.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 12.5 mm 11.7 mm LDPE Natural

10153987

Price Range
£ 0.2176 - £ 0.0827

Stock Levels
15600 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • D
    18.2 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
Flanged Cap 14.0 mm 12.5 mm LDPE Natural

10154045

Price Range
£ 0.25 - £ 0.0952

Stock Levels
9440 In stock
Attributes
  • d
    14.0 mm
  • h
    12.5 mm
  • D
    20.5 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Type
    1
Flanged Cap 29.8 mm 19.3 mm LDPE Natural

10153970

Price Range
£ 0.3162 - £ 0.2168

Stock Levels
10400 In stock
Attributes
  • d
    29.8 mm
  • h
    19.3 mm
  • D
    36.3 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Type
    1
Flanged Cap 22.0 mm 21.1 mm LDPE Natural

10154038

Price Range
£ 0.3774 - £ 0.1431

Stock Levels
700 In stock
Attributes
  • d
    22.0 mm
  • h
    21.1 mm
  • D
    27.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
Flanged Cap 20.3 mm 14.5 mm LDPE Natural

10153994

Price Range
£ 0.1589 - £ 0.1219

Stock Levels
5000 In stock
Attributes
  • d
    20.3 mm
  • h
    14.5 mm
  • D
    26.9 mm
  • Compatible Thread Sizes (All)
    13/16
  • Type
    1
Flanged Cap 19.0 mm 33.6 mm LDPE - PIR Red

10071762

Price Range
£ 0.5634 - £ 0.2352

Stock Levels
600 In stock
Attributes
  • d
    19.0 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    3/4"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 25.4 mm 62.8 mm LDPE - PIR Red

10081839

Price Range
£ 0.9115 - £ 0.5102

Stock Levels
800 In stock
Attributes
  • d
    25.4 mm
  • h
    62.8 mm
  • Compatible Thread Sizes (All)
    1"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 8.0 mm 16.0 mm LDPE - PIR Natural

10086544

Price Range
£ 0.1373 - £ 0.0608

Stock Levels
30000 In stock
Attributes
  • d
    8.0 mm
  • h
    16.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 12.8 mm 20.2 mm LDPE - PIR Natural

10071878

Price Range
£ 0.2051 - £ 0.0904

Stock Levels
34400 In stock
Attributes
  • d
    12.8 mm
  • h
    20.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 28.6 mm 62.8 mm LDPE - PIR Red

10082058

Price Range
£ 0.8424 - £ 0.5457

Stock Levels
400 In stock
Attributes
  • d
    28.6 mm
  • h
    62.8 mm
  • Compatible Thread Sizes (All)
    1 1/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 14.0 mm 20.0 mm LDPE - PIR Natural

10086568

Price Range
£ 0.2583 - £ 0.1143

Stock Levels
299000 In stock
Attributes
  • d
    14.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 15.9 mm 71.8 mm LDPE - PIR Red

10105306

Price Range
£ 0.5554 - £ 0.3657

Stock Levels
4000 In stock
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 22.0 mm 18.0 mm LDPE - PIR Natural

10086612

Price Range
£ 0.3481 - £ 0.153

Stock Levels
1600 In stock
Attributes
  • d
    22.0 mm
  • h
    18.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 9.6 mm 21.3 mm LDPE Natural

10154021

Price Range
£ 0.1985 - £ 0.0752

Stock Levels
Request the lead time here
Attributes
  • d
    9.6 mm
  • h
    21.3 mm
  • D
    14.7 mm
  • Compatible Thread Sizes (All)
    3/8"
  • Type
    1
Flanged Cap 11.9 mm 22.2 mm LDPE - PIR Red

10104385

Price Range
£ 0.1972 - £ 0.0873

Stock Levels
10000 In stock
Attributes
  • d
    11.9 mm
  • h
    22.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 63.3 mm 30.7 mm LDPE Natural

10154007

Price Range
£ 2.0543 - £ 0.781

Stock Levels
840 In stock
Attributes
  • d
    63.3 mm
  • h
    30.7 mm
  • D
    70.0 mm
  • Compatible Thread Sizes (All)
    2 1/2"
  • Type
    1
Flanged Cap 6.4 mm 41.3 mm PVC Black

10104521

Price Range
£ 0.203 - £ 0.0898

Stock Levels
700 In stock
Attributes
  • d
    6.4 mm
  • h
    41.3 mm
  • Compatible Thread Sizes (All)
    1/4"
  • Type
    1
  • Colour
    Black
Flanged Cap 16.0 mm 20.0 mm LDPE - PIR Natural

10086582

Price Range
£ 0.2737 - £ 0.1216

Stock Levels
2700 In stock
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 14.3 mm 33.6 mm LDPE - PIR Red

10071892

Price Range
£ 0.2896 - £ 0.1216

Stock Levels
4200 In stock
Attributes
  • d
    14.3 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene