Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0535 - £ 0.1214 | 26000 In stock |
0.236 in
6.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.3657 - £ 0.5554 | 4000 In stock |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1107 - £ 0.25 | 2708 In stock |
0.295 in
7.5 mm
|
Red
|
1.5 in
38.1 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1216 - £ 0.2737 | 2700 In stock |
0.63 in
16.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1285 - £ 0.2896 | 2700 In stock |
0.787 in
20.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.4082 - £ 0.9195 | 320 In stock |
1.5 in
38.1 mm
|
Red
|
1.752 in
44.5 mm
|
1 1/12"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0873 - £ 0.1972 | 10000 In stock |
0.469 in
11.9 mm
|
Red
|
0.874 in
22.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10086513 | £ 0.0501 - £ 0.1132 | 29000 In stock |
0.197 in
5.0 mm
|
Natural
|
0.512 in
13.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.1431 - £ 0.3215 | Request the lead time here |
0.787 in
20.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1044 - £ 0.1339 | 4200 In stock |
0.437 in
11.1 mm
|
Red
|
0.937 in
23.8 mm
|
7/16"
|
Low Density Polyethylene
|
|
|
||
| 10086537 | £ 0.1109 - £ 0.1254 | 3000 In stock |
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.0406 - £ 0.0632 | Request the lead time here |
0.394 in
10.0 mm
|
Natural
|
0.945 in
24.0 mm
|
M10
|
Low Density Polyethylene
|
|
|
||
| £ 0.0415 - £ 0.0645 | Request the lead time here |
0.472 in
12.0 mm
|
Natural
|
0.945 in
24.0 mm
|
M12
|
Low Density Polyethylene
|
|
|
||
| £ 0.045 - £ 0.0701 | Request the lead time here |
0.551 in
14.0 mm
|
Natural
|
1.142 in
29.0 mm
|
M14
|
Low Density Polyethylene
|
|
|
||
| £ 0.0387 - £ 0.0603 | Request the lead time here |
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
M8
|
Low Density Polyethylene