Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 8.6904 - £ 12.4103 Request the lead time here
80.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 5.5488 - £ 7.9318 Request the lead time here
60.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 18.0744 - £ 25.8243 Request the lead time here
200.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
£ 24.3576 - £ 34.8029 Request the lead time here
120.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 3.417 - £ 4.8885 Request the lead time here
30.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.7434 - £ 5.3418 Request the lead time here
50.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 4.6716 - £ 6.6692 Request the lead time here
75.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 22.5114 - £ 32.1589 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 21.9096 - £ 33.7008 Request the lead time here
100.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 9.6492 - £ 14.8512 Request the lead time here
50.0
High Tolerance
M6
14.0
304 Stainless Steel
6.0
32.0
£ 14.0148 - £ 20.0184 Request the lead time here
120.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
46.0
£ 6.8238 - £ 9.7448 Request the lead time here
120.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 5.0796 - £ 7.2627 Request the lead time here
100.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 3.5088 - £ 5.018 Request the lead time here
40.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 27.7848 - £ 39.6915 Request the lead time here
160.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
£ 2.4786 - £ 3.5396 Request the lead time here
35.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.2844 - £ 4.6943 Request the lead time here
80.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 6.4566 - £ 9.2268 Request the lead time here
100.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 9.4656 - £ 13.5218 Request the lead time here
100.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 31.4874 - £ 44.9793 Request the lead time here
200.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
  • of 3
Swing Bolt M16 80.0 17.0 Heat Treated Steel

20198299

Price Range
£ 12.4103 - £ 8.6904

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    80.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M12 60.0 14.0 Heat Treated Steel

20198244

Price Range
£ 7.9318 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    60.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M20 200.0 22.0 Heat Treated Steel

20198367

Price Range
£ 25.8243 - £ 18.0744

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    200.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M24 120.0 25.0 Heat Treated Steel

20198381

Price Range
£ 34.8029 - £ 24.3576

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    120.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M5 30.0 6.0 Heat Treated Steel

20198060

Price Range
£ 4.8885 - £ 3.417

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    30.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M8 50.0 9.0 Heat Treated Steel

20198152

Price Range
£ 5.3418 - £ 3.7434

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    50.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M10 75.0 12.0 Heat Treated Steel

20198206

Price Range
£ 6.6692 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    75.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
£ 32.1589 - £ 22.5114

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M12 100.0 14.0 304 Stainless Steel

20199548

Price Range
£ 33.7008 - £ 21.9096

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M6 50.0 7.0 304 Stainless Steel

20199463

Price Range
£ 14.8512 - £ 9.6492

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M6
  • l1
    50.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M20 120.0 22.0 Heat Treated Steel

20198343

Price Range
£ 20.0184 - £ 14.0148

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    120.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M12 120.0 14.0 Heat Treated Steel

20198275

Price Range
£ 9.7448 - £ 6.8238

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    120.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M10 100.0 12.0 Heat Treated Steel

20198213

Price Range
£ 7.2627 - £ 5.0796

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M5 40.0 6.0 Heat Treated Steel

20198084

Price Range
£ 5.018 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    40.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M24 160.0 25.0 Heat Treated Steel

20198398

Price Range
£ 39.6915 - £ 27.7848

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    160.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M5 35.0 6.0 Heat Treated Steel

20198077

Price Range
£ 3.5396 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    35.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M6 80.0 7.0 Heat Treated Steel

20198138

Price Range
£ 4.6943 - £ 3.2844

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    80.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M12 100.0 14.0 Heat Treated Steel

20198268

Price Range
£ 9.2268 - £ 6.4566

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M16 100.0 17.0 Heat Treated Steel

20198305

Price Range
£ 13.5218 - £ 9.4656

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    100.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 200.0 25.0 Heat Treated Steel

20198404

Price Range
£ 44.9793 - £ 31.4874

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    200.0
  • d2
    22.0
  • d3
    45.0