Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 8.1396 - £ 11.6333 Request the lead time here
60.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 21.9096 - £ 33.7008 Request the lead time here
100.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 8.007 - £ 12.3216 Request the lead time here
75.0
High Tolerance
M5
12.0
304 Stainless Steel
5.0
32.0
£ 10.0674 - £ 14.3852 Request the lead time here
120.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 8.6904 - £ 12.4103 Request the lead time here
80.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 14.0148 - £ 20.0184 Request the lead time here
120.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
46.0
£ 9.6492 - £ 14.8512 Request the lead time here
50.0
High Tolerance
M6
14.0
304 Stainless Steel
6.0
32.0
£ 12.546 - £ 19.2984 Request the lead time here
50.0
High Tolerance
M10
20.0
304 Stainless Steel
10.0
40.0
£ 4.437 - £ 6.3454 Request the lead time here
60.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 5.5488 - £ 7.9318 Request the lead time here
60.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 3.621 - £ 5.1799 Request the lead time here
60.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 5.0796 - £ 7.2627 Request the lead time here
100.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 4.3452 - £ 6.2051 Request the lead time here
100.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 2.703 - £ 3.8633 Request the lead time here
30.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 2.8356 - £ 4.0468 Request the lead time here
40.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 3.3048 - £ 4.7267 Request the lead time here
40.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 5.4264 - £ 7.7483 Request the lead time here
120.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 11.067 - £ 15.8096 Request the lead time here
150.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
44.0
£ 27.7848 - £ 39.6915 Request the lead time here
160.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
£ 13.2804 - £ 20.4306 Request the lead time here
75.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
  • of 3
Swing Bolt M16 60.0 17.0 Heat Treated Steel

20198282

Price Range
£ 11.6333 - £ 8.1396

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    60.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M12 100.0 14.0 304 Stainless Steel

20199548

Price Range
£ 33.7008 - £ 21.9096

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M5 75.0 6.0 304 Stainless Steel

20198428

Price Range
£ 12.3216 - £ 8.007

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M5
  • l1
    75.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M16 120.0 17.0 Heat Treated Steel

20198312

Price Range
£ 14.3852 - £ 10.0674

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    120.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M16 80.0 17.0 Heat Treated Steel

20198299

Price Range
£ 12.4103 - £ 8.6904

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    80.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M20 120.0 22.0 Heat Treated Steel

20198343

Price Range
£ 20.0184 - £ 14.0148

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    120.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M6 50.0 7.0 304 Stainless Steel

20199463

Price Range
£ 14.8512 - £ 9.6492

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M6
  • l1
    50.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 50.0 12.0 304 Stainless Steel

20199500

Price Range
£ 19.2984 - £ 12.546

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M10
  • l1
    50.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M10 60.0 12.0 Heat Treated Steel

20198190

Price Range
£ 6.3454 - £ 4.437

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    60.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M12 60.0 14.0 Heat Treated Steel

20198244

Price Range
£ 7.9318 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    60.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M6 60.0 7.0 Heat Treated Steel

20198121

Price Range
£ 5.1799 - £ 3.621

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    60.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 100.0 12.0 Heat Treated Steel

20198213

Price Range
£ 7.2627 - £ 5.0796

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M8 100.0 9.0 Heat Treated Steel

20198183

Price Range
£ 6.2051 - £ 4.3452

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    100.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M6 30.0 7.0 Heat Treated Steel

20198091

Price Range
£ 3.8633 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    30.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M6 40.0 7.0 Heat Treated Steel

20198107

Price Range
£ 4.0468 - £ 2.8356

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    40.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M8 40.0 9.0 Heat Treated Steel

20198145

Price Range
£ 4.7267 - £ 3.3048

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    40.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M10 120.0 12.0 Heat Treated Steel

20198220

Price Range
£ 7.7483 - £ 5.4264

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    120.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M16 150.0 17.0 Heat Treated Steel

20198329

Price Range
£ 15.8096 - £ 11.067

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    150.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 160.0 25.0 Heat Treated Steel

20198398

Price Range
£ 39.6915 - £ 27.7848

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    160.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 75.0 9.0 304 Stainless Steel

20199494

Price Range
£ 20.4306 - £ 13.2804

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    75.0
  • d2
    8.0
  • d3
    18.0