Menu Search

Telescopic Drawer Slides

In production

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Slide length sl Slide travel tr Material Load/pair max. kg View
£ 4.61 - £ 6.59 Request the lead time here
450.0
450.0
Cold Rolled Steel
45.0
£ 12.97 - £ 18.53 Request the lead time here
350.0
375.0
Cold Rolled Steel
80.0
£ 68.37 - £ 97.67 Request the lead time here
660.0
660.0
Cold Rolled Steel
200.0
£ 15.04 - £ 21.48 Request the lead time here
200.0
210.0
304 Stainless Steel
30.0
£ 20.58 - £ 29.40 Request the lead time here
300.0
310.0
304 Stainless Steel
30.0
£ 31.84 - £ 45.49 Request the lead time here
450.0
462.0
304 Stainless Steel
45.0
£ 8.87 - £ 12.67 Request the lead time here
400.0
400.0
Cold Rolled Steel
60.0
£ 2.34 - £ 3.34 Request the lead time here
200.0
200.0
Blackened steel
20.0
£ 47.57 - £ 67.95 Request the lead time here
700.0
705.0
304 Stainless Steel
45.0
£ 57.57 - £ 82.24 Request the lead time here
558.0
558.0
Cold Rolled Steel
200.0
£ 22.69 - £ 32.42 Request the lead time here
400.0
425.0
Cold Rolled Steel
80.0
£ 26.21 - £ 37.44 Request the lead time here
254.0
254.0
Cold Rolled Steel
200.0
  • of 4
Drawer Slide 450.0 450.0 45.0 Cold Rolled Steel

20755577

Price Range
£ 6.59 - £ 4.61

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • a
    35.0
  • b
    64.0
  • b1
    160.0
Drawer Slide 350.0 375.0 80.0 Cold Rolled Steel

20755362

Price Range
£ 18.53 - £ 12.97

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    350.0
  • Slide travel tr
    375.0
  • e
    224.0
  • h
    224.0
  • Load/pair max. kg
    80.0
Drawer Slide 660.0 660.0 200.0 Cold Rolled Steel

20755331

Price Range
£ 97.67 - £ 68.37

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    660.0
  • Slide travel tr
    660.0
  • a
    127.0
  • b
    190.0
  • f
    449.0
Drawer Slide 200.0 210.0 30.0 304 Stainless Steel

20755812

Price Range
£ 21.48 - £ 15.04

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    200.0
  • Slide travel tr
    210.0
  • c
    415.0
  • Load/pair max. kg
    30.0
Drawer Slide 300.0 310.0 30.0 304 Stainless Steel

20755836

Price Range
£ 29.40 - £ 20.58

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    300.0
  • Slide travel tr
    310.0
  • c
    615.0
  • d
    160.0
  • e
    260.0
Drawer Slide 450.0 462.0 45.0 304 Stainless Steel

20755928

Price Range
£ 45.49 - £ 31.84

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    462.0
  • c
    128.0
  • d
    224.0
  • Load/pair max. kg
    45.0
Drawer Slide 400.0 400.0 60.0 Cold Rolled Steel

20755720

Price Range
£ 12.67 - £ 8.87

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    400.0
  • c
    127.0
  • d
    84.0
  • e
    126.0
Drawer Slide 200.0 200.0 20.0 Blackened steel

20755751

Price Range
£ 3.34 - £ 2.34

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    200.0
  • Slide travel tr
    200.0
  • a
    400.0
  • c
    71.0
  • e
    71.0
Drawer Slide 700.0 705.0 45.0 304 Stainless Steel

20755966

Price Range
£ 67.95 - £ 47.57

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    705.0
  • c
    320.0
  • d
    514.0
  • e
    630.0
Drawer Slide 558.0 558.0 200.0 Cold Rolled Steel

20755317

Price Range
£ 82.24 - £ 57.57

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.0
  • Slide travel tr
    558.0
  • a
    127.0
  • b
    190.0
  • f
    347.0
Drawer Slide 400.0 425.0 80.0 Cold Rolled Steel

20755379

Price Range
£ 32.42 - £ 22.69

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    425.0
  • c
    128.0
  • e
    256.0
  • f
    128.0
Drawer Slide 254.0 254.0 200.0 Cold Rolled Steel

20755256

Price Range
£ 37.44 - £ 26.21

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    254.0
  • Slide travel tr
    254.0
  • g
    103.0
  • h
    128.0
  • j
    147.0