Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Lampcord Bushings are designed to protect the electrical lampcord from the knife-edge of the threaded pipe used in light fixtures and fittings.
The bushing provides a connection that is reliable, safe and insulated. They are easy to install and thanks to the material used to make them, have corrosion, vibration and abrasion resistant properties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Height | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| £ 0.0974 - £ 0.1202 | Request the lead time here |
1/4 in
|
0.375 in
9.5 mm
|
0.719 in
18.3 mm
|
||
| 10325063 | £ 0.0939 - £ 0.1173 | Request the lead time here |
1/8 in
|
0.281 in
7.1 mm
|
0.594 in
15.1 mm
|
|
| £ 0.1037 - £ 0.1281 | Request the lead time here |
1/2 in
|
0.375 in
9.5 mm
|
1.063 in
27 mm
|
||
| £ 0.0978 - £ 0.1208 | Request the lead time here |
3/8 in
|
0.438 in
11.1 mm
|
0.875 in
22.2 mm