Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1228 - £ 0.1228 | 25685 In stock |
0.866 in
22.0 mm
|
M14 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1003 - £ 0.1003 | 25678 In stock |
0.669 in
17.0 mm
|
M12 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.5102 - £ 0.5102 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.0881 - £ 0.0881 | 17721 In stock |
0.571 in
14.5 mm
|
M10 x 1;0
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.1499 - £ 0.3638 | 14000 In stock |
0.819 in
20.8 mm
|
5/8 - 18 in UNF
|
0.563 in
14.3 mm
|
Red
|
0.374 in
9.5 mm
|
UNF
|
|
||
| £ 0.2078 - £ 0.4954 | 6500 In stock |
1.5 in
38.1 mm
|
1 3/16 - 12 in UNF
|
1.126 in
28.6 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.1757 - £ 0.1757 | 8310 In stock |
1.024 in
26.0 mm
|
M20 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.3897 - £ 0.3897 | 14500 In stock |
1.299 in
33.0 mm
|
M27 x 2;0
|
0.748 in
19.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.0823 - £ 0.0823 | Request the lead time here |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.236 in
6.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.2105 - £ 0.5005 | Request the lead time here |
1.74 in
44.2 mm
|
1 5/16 - 12 in UNF
|
1.252 in
31.8 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.1458 - £ 0.3509 | Request the lead time here |
1.02 in
25.9 mm
|
3/4 - 16 in UNF
|
0.689 in
17.5 mm
|
Red
|
0.406 in
10.3 mm
|
UNF
|
|
||
| £ 0.1332 - £ 0.3664 | 16000 In stock |
0.661 in
16.8 mm
|
7/16-24 in
|
0.374 in
9.5 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
2
|
||
| £ 0.1499 - £ 0.3586 | 1067 In stock |
1.157 in
29.4 mm
|
7/8 - 14 in UNF
|
0.811 in
20.6 mm
|
Red
|
0.469 in
11.9 mm
|
UNF
|
|
||
| £ 0.1582 - £ 0.3999 | 4050 In stock |
1.248 in
31.7 mm
|
1 - 14 in UNF
|
0.874 in
22.2 mm
|
Red
|
0.5 in
12.7 mm
|
UNF
|
|
||
| £ 0.3061 - £ 0.3061 | Request the lead time here |
1.26 in
32.0 mm
|
M26 x 1;5
|
0.748 in
19.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.0925 - £ 0.0945 | 54796 In stock |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.276 in
7.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| 10286920 | £ 0.5244 - £ 0.5471 | Request the lead time here |
1.969 in
50.0 mm
|
M42 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
|
| 10285763 | £ 0.2338 - £ 0.2338 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.866 in
22.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
|
| £ 0.1956 - £ 0.1956 | 20827 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.4238 - £ 0.4238 | 2628 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm