Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1559 - £ 0.3454 | Request the lead time here |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.1394 - £ 0.1394 | 53500 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| 10287095 | £ 0.625 - £ 0.625 | 1720 In stock |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
|
| 10287071 | £ 0.3798 - £ 0.3798 | 61716 In stock |
1.575 in
40.0 mm
|
1 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
|
| £ 0.8107 - £ 0.8447 | Request the lead time here |
2.441 in
62.0 mm
|
1 3/4 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.8802 - £ 0.8802 | 45806 In stock |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| 10287064 | £ 0.0945 - £ 0.0945 | 155500 In stock |
0.866 in
22.0 mm
|
3/8 in - 19 BSP
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| 10287057 | £ 0.0945 - £ 0.0945 | 17498 In stock |
0.748 in
19.0 mm
|
1/4 in - 19 BSP
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| £ 0.5003 - £ 0.5003 | 23898 In stock |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.2282 - £ 0.2282 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in - 14 BSP
|
0.866 in
22.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.0945 - £ 0.0945 | 11297 In stock |
0.63 in
16.0 mm
|
1/8 in - 28 BSP
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.1193 - £ 0.127 | 12144 In stock |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| £ 0.2253 - £ 0.2409 | Request the lead time here |
1.496 in
38.0 mm
|
1 3/16 in - 12 UNF
|
0.866 in
22.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.1336 - £ 0.146 | Request the lead time here |
1.102 in
28.0 mm
|
7/8 in - 14 UNF
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.0944 - £ 0.1026 | Request the lead time here |
0.63 in
16.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| £ 0.1771 - £ 0.1771 | 1023 In stock |
1.22 in
31.0 mm
|
1 in - 14 UNF
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.1366 - £ 0.1366 | Request the lead time here |
1.063 in
27.0 mm
|
3/4 in - 16 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.0823 - £ 0.0823 | Request the lead time here |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.236 in
6.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.1757 - £ 0.1757 | 8310 In stock |
1.024 in
26.0 mm
|
M20 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1207 - £ 0.2889 | 5400 In stock |
0.728 in
18.5 mm
|
1/2 - 20 in UNF
|
0.437 in
11.1 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue