Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10286920 | £ 0.5244 - £ 0.5471 | Request the lead time here |
1.969 in
50.0 mm
|
M42 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
|
| £ 0.5102 - £ 0.5102 | 657 In stock |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.0881 - £ 0.0881 | 17721 In stock |
0.571 in
14.5 mm
|
M10 x 1;0
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.265 - £ 0.265 | Request the lead time here |
1.575 in
40.0 mm
|
M32 x 1;5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.7186 - £ 0.7328 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.0945 - £ 0.0945 | 11297 In stock |
0.63 in
16.0 mm
|
1/8 in - 28 BSP
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.5003 - £ 0.5003 | 23898 In stock |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.2282 - £ 0.2282 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in - 14 BSP
|
0.866 in
22.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| 10287057 | £ 0.0945 - £ 0.0945 | 17498 In stock |
0.748 in
19.0 mm
|
1/4 in - 19 BSP
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| 10287095 | £ 0.625 - £ 0.625 | 1720 In stock |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
|
| £ 0.1559 - £ 0.3454 | Request the lead time here |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.8802 - £ 0.8802 | 45806 In stock |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.1228 - £ 0.1228 | 25685 In stock |
0.866 in
22.0 mm
|
M14 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1956 - £ 0.1956 | 20827 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| 10286890 | £ 0.4422 - £ 0.4507 | 3058 In stock |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
|
| £ 0.4238 - £ 0.4238 | 2628 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| £ 0.7243 - £ 0.754 | Request the lead time here |
2.165 in
55.0 mm
|
M48 x 2;0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| 10285886 | £ 0.2338 - £ 0.2338 | 28335 In stock |
1.26 in
32.0 mm
|
3/4 in - 14 BSP
|
0.748 in
19.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
|
| 10287064 | £ 0.0945 - £ 0.0945 | 155500 In stock |
0.866 in
22.0 mm
|
3/8 in - 19 BSP
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| £ 0.1394 - £ 0.1394 | 53500 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm