Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10107577 | £ 0.4102 - £ 0.9093 | 2000 In stock |
0.433 in
11.0 mm
|
1/4 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
UNF Threads
|
|
| £ 0.3903 - £ 1.5344 | Request the lead time here |
1.339 in
34.0 mm
|
1-1/16 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2673 - £ 0.5615 | Request the lead time here |
1.752 in
44.5 mm
|
1-1/2-12
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.886 in
22.5 mm
|
UNF
|
||
| £ 0.5201 - £ 2.0618 | Request the lead time here |
2.008 in
51.0 mm
|
1-3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3431 - £ 0.8361 | 4100 In stock |
0.591 in
15.0 mm
|
3/8 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.546 - £ 1.0344 | 1298 In stock |
2.165 in
55.0 mm
|
1-7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
UNF Threads
|
||
| £ 0.4375 - £ 1.3411 | 450 In stock |
1.181 in
30.0 mm
|
15/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF
|
||
| 10107669 | £ 0.1782 - £ 0.525 | 4000 In stock |
0.945 in
24.0 mm
|
1-1/16 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.2346 - £ 0.6577 | 500 In stock |
1.142 in
29.0 mm
|
7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.4174 - £ 0.7869 | Request the lead time here |
1.614 in
41.0 mm
|
1-3/8-12 in
|
Yellow
|
0.551 in
14.0 mm
|
HDPE
|
0.63 in
16.0 mm
|
UNF
|
||
| £ 0.2075 - £ 0.4568 | Request the lead time here |
0.827 in
21.0 mm
|
9/16-18 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
UNF
|
||
| £ 0.3561 - £ 0.8677 | 900 In stock |
0.531 in
13.5 mm
|
5/16 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.768 in
19.5 mm
|
UNF Threads
|
||
| £ 0.1432 - £ 0.3276 | 11000 In stock |
0.669 in
17.0 mm
|
7/16 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.1602 - £ 0.3671 | 2000 In stock |
0.748 in
19.0 mm
|
1/2 in
|
Yellow
|
0.768 in
19.5 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.4174 - £ 0.7916 | 4247 In stock |
1.575 in
40.0 mm
|
1-5/16 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.1748 - £ 0.3886 | 10998 In stock |
0.827 in
21.0 mm
|
9/16 in
|
Yellow
|
0.846 in
21.5 mm
|
HDPE
|
0.945 in
24.0 mm
|
UNF Threads
|
||
| £ 0.3294 - £ 0.8027 | 1900 In stock |
0.315 in
8.0 mm
|
3/16 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
UNF Threads
|
||
| £ 0.3903 - £ 0.7307 | 2000 In stock |
1.457 in
37.0 mm
|
13/16 in
|
Yellow
|
0.984 in
25.0 mm
|
HDPE
|
1.063 in
27.0 mm
|
UNF Threads
|
||
| £ 0.3192 - £ 1.2682 | 2900 In stock |
1.063 in
27.0 mm
|
13/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF
|
||
| £ 0.3802 - £ 0.7163 | Request the lead time here |
1.26 in
32.0 mm
|
1-1/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue