Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1158 - £ 0.1158 | 16626 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10087022 | £ 0.1743 - £ 0.1743 | 1300 In stock |
0.961 in
24.4 mm
|
M22 x 1.5
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
Metric
|
|
| 10071441 | £ 0.0704 - £ 0.0704 | 4500 In stock |
0.583 in
14.8 mm
|
1/4-19 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.433 in
11.0 mm
|
BSP
|
|
| 10083482 | £ 0.0936 - £ 0.0936 | 138000 In stock |
0.543 in
13.8 mm
|
M12 x 1
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
|
| 10086926 | £ 0.1715 - £ 0.1715 | 762 In stock |
1.087 in
27.6 mm
|
#1-14 in
|
Red
|
0.472 in
12.0 mm
|
LDPE - PIR
|
0.677 in
17.2 mm
|
UNF/JIC
|
|
| £ 0.4181 - £ 0.4181 | 8281 In stock |
2.437 in
61.9 mm
|
#2-11 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
BSP
|
||
| £ 0.2608 - £ 0.2608 | 18000 In stock |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1007 - £ 0.1007 | 4820 In stock |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.1158 - £ 0.1158 | 5838 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| 10068663 | £ 0.0772 - £ 0.0772 | 116600 In stock |
0.736 in
18.7 mm
|
3/8-19 in
|
Red
|
0.291 in
7.4 mm
|
LDPE - PIR
|
0.445 in
11.3 mm
|
BSP
|
|
| £ 0.214 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10069011 | £ 0.2367 - £ 0.2367 | 23793 In stock |
1.748 in
44.4 mm
|
1-1/4-11 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.78 in
19.8 mm
|
BSP
|
|
| £ 0.1078 - £ 0.1078 | 17498 In stock |
1 in
25.4 mm
|
5/8-14 in
|
Red
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.618 in
15.7 mm
|
BSP
|
||
| 10087404 | £ 0.8986 - £ 0.8986 | Request the lead time here |
3.067 in
77.9 mm
|
2-1/2-11 in
|
Red
|
0.748 in
19.0 mm
|
LDPE - PIR
|
1.087 in
27.6 mm
|
BSP
|
|
| £ 0.197 - £ 0.197 | 16616 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10069165 | £ 0.0958 - £ 0.0958 | Request the lead time here |
0.913 in
23.2 mm
|
1/2-14 in
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
BSP
|
|
| £ 0.2707 - £ 0.2707 | 7967 In stock |
1.98 in
50.3 mm
|
1-1/2-11 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.807 in
20.5 mm
|
BSP
|
||
| £ 0.0874 - £ 0.0874 | Request the lead time here |
0.469 in
11.9 mm
|
M10 x 1
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| 10069615 | £ 0.1197 - £ 0.1197 | Request the lead time here |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| 10070673 | £ 0.0639 - £ 0.0639 | 66000 In stock |
0.465 in
11.8 mm
|
1/8-28 in
|
Red
|
0.256 in
6.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
BSP