Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.3189 - £ 0.3189 1328 In stock
50.3 mm
1-7/8-12 in
Red
15.0 mm
LDPE - PIR
25.0 mm
UNF/JIC
10070673 £ 0.0639 - £ 0.0639 66000 In stock
11.8 mm
1/8-28 in
Red
6.5 mm
LDPE - PIR
12.0 mm
BSP
10069165 £ 0.0958 - £ 0.0958 Request the lead time here
23.2 mm
1/2-14 in
Red
7.0 mm
LDPE - PIR
13.5 mm
BSP
£ 0.1386 - £ 0.1386 6648 In stock
21.9 mm
M20 x 1.5
Red
9.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.1057 - £ 0.1057 64 In stock
15.9 mm
M14 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.2282 - £ 0.2282 24339 In stock
34.0 mm
M30 x 2
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
10125908 £ 0.5598 - £ 0.5598 274 In stock
71.5 mm
2-1/4 in
Red
23.0 mm
LDPE - PIR
25.0 mm
BSP
10069011 £ 0.2367 - £ 0.2367 23793 In stock
44.4 mm
1-1/4-11 in
Red
13.0 mm
LDPE - PIR
19.8 mm
BSP
10069615 £ 0.1197 - £ 0.1197 Request the lead time here
29.4 mm
3/4-14 in
Red
11.2 mm
LDPE - PIR
17.7 mm
BSP
£ 0.1856 - £ 0.1856 10800 In stock
36.0 mm
#1-11 in
Red
14.5 mm
LDPE - PIR
19.0 mm
BSP
10087404 £ 0.8986 - £ 0.8986 Request the lead time here
77.9 mm
2-1/2-11 in
Red
19.0 mm
LDPE - PIR
27.6 mm
BSP
£ 0.1927 - £ 0.1927 12400 In stock
32.7 mm
1-3/16-12 in
Red
13.0 mm
LDPE - PIR
19.1 mm
UNF/JIC
£ 0.2707 - £ 0.2707 7967 In stock
50.3 mm
1-1/2-11 in
Red
14.0 mm
LDPE - PIR
20.5 mm
BSP
£ 0.2267 - £ 0.629 500 In stock
25.0 mm
3/4-16 in
Yellow
17.0 mm
HDPE
19.0 mm
UNF
£ 0.4693 - £ 1.8634 Request the lead time here
45.0 mm
1-1/2 in
Yellow
26.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.3304 - £ 1.2682 350 In stock
23.0 mm
11/16-16 in
Yellow
8.5 mm
HDPE
10.0 mm
UNF
£ 0.3362 - £ 0.6386 2247 In stock
32.0 mm
1 in
Yellow
25.5 mm
HDPE
28.0 mm
UNF Threads
£ 0.1093 - £ 0.1734 8125 In stock
17.0 mm
M12 x 1;0
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1026 - £ 0.5625 2600 In stock
28.0 mm
M22 x 1;5
Yellow
12.0 mm
HDPE
14.0 mm
Metric
£ 0.1182 - £ 0.1734 2000 In stock
12.0 mm
M8 x 1;0
Yellow
8.0 mm
HDPE
10.0 mm
Metric
  • of 8
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10082546

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
1328 In stock
Attributes
  • D
    50.3 mm
  • H
    25.0 mm
  • h
    15.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-7/8-12 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070673

Price Range
£ 0.0639 - £ 0.0639

Stock Levels
66000 In stock
Attributes
  • D
    11.8 mm
  • H
    12.0 mm
  • h
    6.5 mm
  • Thread Standard
    BSP
  • Thread Size
    1/8-28 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • h
    7.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/2-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083536

Price Range
£ 0.1386 - £ 0.1386

Stock Levels
6648 In stock
Attributes
  • D
    21.9 mm
  • H
    14.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083505

Price Range
£ 0.1057 - £ 0.1057

Stock Levels
64 In stock
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083581

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
24339 In stock
Attributes
  • D
    34.0 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE - PIR Red

10125908

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
274 In stock
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/4 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069011

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
23793 In stock
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • h
    13.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069615

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • h
    11.2 mm
  • Thread Standard
    BSP
  • Thread Size
    3/4-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069561

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
10800 In stock
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • h
    14.5 mm
  • Thread Standard
    BSP
  • Thread Size
    #1-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10087404

Price Range
£ 0.8986 - £ 0.8986

Stock Levels
Request the lead time here
Attributes
  • D
    77.9 mm
  • H
    27.6 mm
  • h
    19.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/2-11 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069004

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
12400 In stock
Attributes
  • D
    32.7 mm
  • H
    19.1 mm
  • h
    13.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/16-12 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10070956

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
7967 In stock
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • h
    14.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/2-11 in
Threaded Cap UNF Threads 3/4 HDPE Yellow

10107867

Price Range
£ 0.629 - £ 0.2267

Stock Levels
500 In stock
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    UNF
  • Thread Size
    3/4-16 in
Threaded Cap UNF Threads 1-1/2 HDPE Yellow

10107768

Price Range
£ 1.8634 - £ 0.4693

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-1/2 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107843

Price Range
£ 1.2682 - £ 0.3304

Stock Levels
350 In stock
Attributes
  • D
    23.0 mm
  • H
    10.0 mm
  • h
    8.5 mm
  • Thread Standard
    UNF
  • Thread Size
    11/16-16 in
Threaded Cap UNF Threads 1 HDPE Yellow

10107706

Price Range
£ 0.6386 - £ 0.3362

Stock Levels
2247 In stock
Attributes
  • D
    32.0 mm
  • H
    28.0 mm
  • h
    25.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1 in
Threaded Cap Metric Threads M12 HDPE Yellow

10107027

Price Range
£ 0.1734 - £ 0.1093

Stock Levels
8125 In stock
Attributes
  • D
    17.0 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;0
Threaded Cap Metric Threads M22 HDPE Yellow

10107096

Price Range
£ 0.5625 - £ 0.1026

Stock Levels
2600 In stock
Attributes
  • D
    28.0 mm
  • H
    14.0 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1;5
Threaded Cap Metric Threads M8 HDPE Yellow

10106983

Price Range
£ 0.1734 - £ 0.1182

Stock Levels
2000 In stock
Attributes
  • D
    12.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M8 x 1;0