Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
10107065 £ 0.1197 - £ 0.1865 Request the lead time here
22.0 mm
M16 x 1;5
Yellow
11.0 mm
HDPE
12.5 mm
Metric
£ 0.6326 - £ 0.6326 1300 In stock
61.0 mm
M55 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
10107140 £ 0.2019 - £ 0.7006 2800 In stock
35.5 mm
M29 x 1;5
Yellow
13.0 mm
HDPE
15.2 mm
Metric
10107164 £ 0.3526 - £ 0.4185 3592 In stock
39.0 mm
M32 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.2098 - £ 0.5357 463 In stock
44.0 mm
M38 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.1365 - £ 0.4305 3750 In stock
36.0 mm
M30 x 2;0
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.4256 - £ 0.4256 242 In stock
34.0 mm
M27 x 2;0
Yellow
13.0 mm
HDPE
14.5 mm
Metric
£ 0.1351 - £ 0.208 2601 In stock
24.5 mm
M18 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
10107171 £ 0.2312 - £ 0.4389 1655 In stock
42.5 mm
M36 x 1;5
Yellow
14.5 mm
HDPE
16.0 mm
Metric
£ 0.1724 - £ 0.1734 2744 In stock
15.0 mm
M10 x 1;0
Yellow
10.0 mm
HDPE
12.0 mm
Metric
£ 0.1342 - £ 0.7132 6500 In stock
29.5 mm
M24 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.1647 - £ 0.4209 1682 In stock
36.0 mm
M30 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.1399 - £ 0.5625 7400 In stock
26.0 mm
M20 x 1;5
Yellow
11.0 mm
HDPE
13.5 mm
Metric
£ 0.3903 - £ 1.5344 Request the lead time here
34.0 mm
1-1/16 in
Yellow
26.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.3802 - £ 1.5043 1450 In stock
36.5 mm
1-3/16-12 in
Yellow
21.0 mm
HDPE
23.0 mm
UNF
£ 0.2673 - £ 0.5615 Request the lead time here
44.5 mm
1-1/2-12
Yellow
20.0 mm
HDPE
22.5 mm
UNF
£ 0.4975 - £ 0.9399 2975 In stock
48.0 mm
1-5/8 in
Yellow
26.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.1748 - £ 0.3886 10998 In stock
21.0 mm
9/16 in
Yellow
21.5 mm
HDPE
24.0 mm
UNF Threads
£ 0.1602 - £ 0.3671 2000 In stock
19.0 mm
1/2 in
Yellow
19.5 mm
HDPE
22.0 mm
UNF Threads
£ 0.3802 - £ 0.7163 Request the lead time here
32.0 mm
1-1/16-12 in
Yellow
21.0 mm
HDPE
23.0 mm
UNF
  • of 8
Threaded Cap Metric Threads M16 HDPE Yellow

10107065

Price Range
£ 0.1865 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1;5
Threaded Cap Metric Threads M55 HDPE Yellow

10107232

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
1300 In stock
Attributes
  • D
    61.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M55 x 1;5
Threaded Cap Metric Threads M29 HDPE Yellow

10107140

Price Range
£ 0.7006 - £ 0.2019

Stock Levels
2800 In stock
Attributes
  • D
    35.5 mm
  • H
    15.2 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M29 x 1;5
Threaded Cap Metric Threads M32 HDPE Yellow

10107164

Price Range
£ 0.4185 - £ 0.3526

Stock Levels
3592 In stock
Attributes
  • D
    39.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M32 x 1;5
Threaded Cap Metric Threads M38 HDPE Yellow

10107188

Price Range
£ 0.5357 - £ 0.2098

Stock Levels
463 In stock
Attributes
  • D
    44.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M38 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107263

Price Range
£ 0.4305 - £ 0.1365

Stock Levels
3750 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M27 HDPE Yellow

10107256

Price Range
£ 0.4256 - £ 0.4256

Stock Levels
242 In stock
Attributes
  • D
    34.0 mm
  • H
    14.5 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 2;0
Threaded Cap Metric Threads M18 HDPE Yellow

10107072

Price Range
£ 0.208 - £ 0.1351

Stock Levels
2601 In stock
Attributes
  • D
    24.5 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M18 x 1;5
Threaded Cap Metric Threads M36 HDPE Yellow

10107171

Price Range
£ 0.4389 - £ 0.2312

Stock Levels
1655 In stock
Attributes
  • D
    42.5 mm
  • H
    16.0 mm
  • h
    14.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 1;5
Threaded Cap Metric Threads M10 HDPE Yellow

10107010

Price Range
£ 0.1734 - £ 0.1724

Stock Levels
2744 In stock
Attributes
  • D
    15.0 mm
  • H
    12.0 mm
  • h
    10.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M10 x 1;0
Threaded Cap Metric Threads M24 HDPE Yellow

10107102

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
6500 In stock
Attributes
  • D
    29.5 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107157

Price Range
£ 0.4209 - £ 0.1647

Stock Levels
1682 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 1;5
Threaded Cap Metric Threads M20 HDPE Yellow

10107089

Price Range
£ 0.5625 - £ 0.1399

Stock Levels
7400 In stock
Attributes
  • D
    26.0 mm
  • H
    13.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1;5
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107713

Price Range
£ 1.5344 - £ 0.3903

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-1/16 in
Threaded Cap UNF Threads 13/16 HDPE Yellow

10107904

Price Range
£ 1.5043 - £ 0.3802

Stock Levels
1450 In stock
Attributes
  • D
    36.5 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-3/16-12 in
Threaded Cap UNF Threads 1-1/2 HDPE Yellow

10107928

Price Range
£ 0.5615 - £ 0.2673

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    22.5 mm
  • h
    20.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/2-12
Threaded Cap UNF Threads 1-5/8 HDPE Yellow

10107775

Price Range
£ 0.9399 - £ 0.4975

Stock Levels
2975 In stock
Attributes
  • D
    48.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-5/8 in
Threaded Cap UNF Threads 9/16 HDPE Yellow

10107645

Price Range
£ 0.3886 - £ 0.1748

Stock Levels
10998 In stock
Attributes
  • D
    21.0 mm
  • H
    24.0 mm
  • h
    21.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    9/16 in
Threaded Cap UNF Threads 1/2 HDPE Yellow

10107621

Price Range
£ 0.3671 - £ 0.1602

Stock Levels
2000 In stock
Attributes
  • D
    19.0 mm
  • H
    22.0 mm
  • h
    19.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1/2 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107898

Price Range
£ 0.7163 - £ 0.3802

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/16-12 in