Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.1047 - £ 0.4118 500 In stock
15.0 mm
1/8-28 in
Yellow
10.0 mm
HDPE
13.0 mm
BSP/GAS
£ 0.3914 - £ 0.7366 1900 In stock
58.0 mm
M52 x 2;0
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.0994 - £ 0.5299 12800 In stock
22.0 mm
3/8 in
Yellow
20.5 mm
HDPE
23.0 mm
BSP/GAS
£ 0.3194 - £ 0.7783 900 In stock
27.5 mm
1/2 in
Yellow
30.0 mm
HDPE
32.0 mm
BSP/GAS
£ 0.1478 - £ 0.7408 1850 In stock
29.5 mm
5/8 in
Yellow
23.0 mm
HDPE
25.0 mm
BSP/GAS
£ 0.0849 - £ 0.4118 2300 In stock
19.0 mm
1/4-19 in
Yellow
11.0 mm
HDPE
12.5 mm
BSP/GAS
£ 0.4632 - £ 1.4942 1550 In stock
59.0 mm
1-3/4-11 in
Yellow
26.0 mm
HDPE
27.5 mm
BSP/GAS
£ 0.2899 - £ 0.8275 316 In stock
67.0 mm
2-11 in
Yellow
26.5 mm
HDPE
28.5 mm
BSP/GAS
10107294 £ 0.3542 - £ 0.6601 962 In stock
46.2 mm
M40 x 2;0
Yellow
15.5 mm
HDPE
16.7 mm
Metric
£ 0.2346 - £ 0.6601 400 In stock
51.0 mm
M45 x 2;0
Yellow
15.0 mm
HDPE
16.5 mm
Metric
£ 0.1342 - £ 0.7132 24400 In stock
33.0 mm
M26 x 1;5
Yellow
12.5 mm
HDPE
14.5 mm
Metric
£ 0.1342 - £ 0.7132 6500 In stock
29.5 mm
M24 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.3678 - £ 0.7271 98 In stock
59.0 mm
M52 x 1;5
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.4256 - £ 0.4256 242 In stock
34.0 mm
M27 x 2;0
Yellow
13.0 mm
HDPE
14.5 mm
Metric
10107164 £ 0.3526 - £ 0.4185 3592 In stock
39.0 mm
M32 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.2098 - £ 0.5357 463 In stock
44.0 mm
M38 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.3542 - £ 0.6601 420 In stock
52.0 mm
M45 x 1;5
Yellow
16.0 mm
HDPE
18.0 mm
Metric
£ 0.1827 - £ 0.3886 5498 In stock
33.0 mm
3/4 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.7721 - £ 0.7721 4868 In stock
57.0 mm
M50 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
£ 0.0871 - £ 0.4319 4600 In stock
23.0 mm
3/8-19 in
Yellow
11.5 mm
HDPE
12.5 mm
BSP/GAS
  • of 8
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107331

Price Range
£ 0.4118 - £ 0.1047

Stock Levels
500 In stock
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8-28 in
Threaded Cap Metric Threads M52 HDPE Yellow

10107324

Price Range
£ 0.7366 - £ 0.3914

Stock Levels
1900 In stock
Attributes
  • D
    58.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2;0
Threaded Cap BSP Threads, Gas Threads 3/8 HDPE Yellow

10107485

Price Range
£ 0.5299 - £ 0.0994

Stock Levels
12800 In stock
Attributes
  • D
    22.0 mm
  • H
    23.0 mm
  • h
    20.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/8 in
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

10107508

Price Range
£ 0.7783 - £ 0.3194

Stock Levels
900 In stock
Attributes
  • D
    27.5 mm
  • H
    32.0 mm
  • h
    30.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/2 in
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107515

Price Range
£ 0.7408 - £ 0.1478

Stock Levels
1850 In stock
Attributes
  • D
    29.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8 in
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107348

Price Range
£ 0.4118 - £ 0.0849

Stock Levels
2300 In stock
Attributes
  • D
    19.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4-19 in
Threaded Cap BSP Threads, Gas Threads 1-3/4 HDPE Yellow

10107447

Price Range
£ 1.4942 - £ 0.4632

Stock Levels
1550 In stock
Attributes
  • D
    59.0 mm
  • H
    27.5 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-3/4-11 in
Threaded Cap BSP Threads, Gas Threads 2 HDPE Yellow

10107454

Price Range
£ 0.8275 - £ 0.2899

Stock Levels
316 In stock
Attributes
  • D
    67.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    2-11 in
Threaded Cap Metric Threads M40 HDPE Yellow

10107294

Price Range
£ 0.6601 - £ 0.3542

Stock Levels
962 In stock
Attributes
  • D
    46.2 mm
  • H
    16.7 mm
  • h
    15.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M40 x 2;0
Threaded Cap Metric Threads M45 HDPE Yellow

10107317

Price Range
£ 0.6601 - £ 0.2346

Stock Levels
400 In stock
Attributes
  • D
    51.0 mm
  • H
    16.5 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 2;0
Threaded Cap Metric Threads M26 HDPE Yellow

10107126

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
24400 In stock
Attributes
  • D
    33.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1;5
Threaded Cap Metric Threads M24 HDPE Yellow

10107102

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
6500 In stock
Attributes
  • D
    29.5 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1;5
Threaded Cap Metric Threads M52 HDPE Yellow

10107225

Price Range
£ 0.7271 - £ 0.3678

Stock Levels
98 In stock
Attributes
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 1;5
Threaded Cap Metric Threads M27 HDPE Yellow

10107256

Price Range
£ 0.4256 - £ 0.4256

Stock Levels
242 In stock
Attributes
  • D
    34.0 mm
  • H
    14.5 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 2;0
Threaded Cap Metric Threads M32 HDPE Yellow

10107164

Price Range
£ 0.4185 - £ 0.3526

Stock Levels
3592 In stock
Attributes
  • D
    39.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M32 x 1;5
Threaded Cap Metric Threads M38 HDPE Yellow

10107188

Price Range
£ 0.5357 - £ 0.2098

Stock Levels
463 In stock
Attributes
  • D
    44.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M38 x 1;5
Threaded Cap Metric Threads M45 HDPE Yellow

10107201

Price Range
£ 0.6601 - £ 0.3542

Stock Levels
420 In stock
Attributes
  • D
    52.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 1;5
Threaded Cap BSP Threads, Gas Threads 3/4 HDPE Yellow

10107522

Price Range
£ 0.3886 - £ 0.1827

Stock Levels
5498 In stock
Attributes
  • D
    33.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/4 in
Threaded Cap Metric Threads M50 HDPE Yellow

10107218

Price Range
£ 0.7721 - £ 0.7721

Stock Levels
4868 In stock
Attributes
  • D
    57.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M50 x 1;5
Threaded Cap BSP Threads, Gas Threads 3/8 HDPE Yellow

10107355

Price Range
£ 0.4319 - £ 0.0871

Stock Levels
4600 In stock
Attributes
  • D
    23.0 mm
  • H
    12.5 mm
  • h
    11.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/8-19 in