These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE Colour: Red Series Code: SR1009
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Size | PD | Colour | Material | H | L | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1142 - £ 0.1861 | 4000 In stock |
0.811 in
20.6 mm
|
1/2 in
|
0.787 in
20.0 mm
|
Red
|
LDPE
|
0.358 in
9.1 mm
|
0.232 in
5.9 mm
|
||
£ 0.3756 - £ 0.9886 | 2190 In stock |
2.547 in
64.7 mm
|
M42
|
0.079 in
2.0 mm
|
Red
|
LDPE
|
0.846 in
21.5 mm
|
0.614 in
15.6 mm
|
||
£ 0.0452 - £ 0.1089 | Request the lead time here |
1.197 in
30.4 mm
|
1/2 in
|
0.551 in
14.0 mm
|
Red
|
LDPE
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
||
£ 0.1136 - £ 0.2976 | 22098 In stock |
1.339 in
34.0 mm
|
3/4
|
0.551 in
14.0 mm
|
Red
|
LDPE
|
0.358 in
9.1 mm
|
0.24 in
6.1 mm
|
||
£ 0.3387 - £ 0.8956 | 640 In stock |
1.949 in
49.5 mm
|
1-1/4
|
0.433 in
11.0 mm
|
Red
|
LDPE
|
0.736 in
18.7 mm
|
0.508 in
12.9 mm
|
||
£ 0.1131 - £ 0.2896 | 28320 In stock |
1.173 in
29.8 mm
|
7/8
|
0.551 in
14.0 mm
|
Red
|
LDPE
|
0.362 in
9.2 mm
|
0.244 in
6.2 mm
|
||
£ 0.1353 - £ 0.3481 | Request the lead time here |
1.335 in
33.9 mm
|
1-1/16
|
0.472 in
12.0 mm
|
Red
|
LDPE
|
0.354 in
9.0 mm
|
0.232 in
5.9 mm
|
||
£ 0.1885 - £ 0.4783 | 22200 In stock |
1.587 in
40.3 mm
|
1-5/16
|
0.472 in
12.0 mm
|
Red
|
LDPE
|
0.37 in
9.4 mm
|
0.236 in
6.0 mm
|
||
£ 0.1672 - £ 0.4385 | 11950 In stock |
1.583 in
40.2 mm
|
1
|
0.433 in
11.0 mm
|
Red
|
LDPE
|
0.354 in
9.0 mm
|
0.224 in
5.7 mm
|
||
£ 0.1814 - £ 0.4757 | Request the lead time here |
1.571 in
39.9 mm
|
M30
|
0.079 in
2.0 mm
|
Red
|
LDPE
|
0.571 in
14.5 mm
|
0.374 in
9.5 mm
|
||
£ 0.0639 - £ 0.1682 | 17000 In stock |
0.949 in
24.1 mm
|
3/8 in
|
0.748 in
19.0 mm
|
Red
|
LDPE
|
0.378 in
9.6 mm
|
0.244 in
6.2 mm
|
||
12606 | £ 0.1109 - £ 0.2923 | 9600 In stock |
0.929 in
23.6 mm
|
M16
|
0.059 in
1.5 mm
|
Red
|
LDPE
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
£ 0.1615 - £ 0.2763 | Request the lead time here |
1.189 in
30.2 mm
|
5/8
|
0.551 in
14.0 mm
|
Red
|
LDPE
|
0.362 in
9.2 mm
|
0.236 in
6.0 mm
|
||
£ 0.0629 - £ 0.161 | 12400 In stock |
0.728 in
18.5 mm
|
7/16
|
0.787 in
20.0 mm
|
Red
|
LDPE
|
0.354 in
9.0 mm
|
0.232 in
5.9 mm
|
||
£ 0.4167 - £ 1.0896 | 1342 In stock |
2.276 in
57.8 mm
|
M45
|
0.079 in
2.0 mm
|
Red
|
LDPE
|
0.728 in
18.5 mm
|
0.492 in
12.5 mm
|
||
£ 0.0966 - £ 0.2482 | 13700 In stock |
1.051 in
26.7 mm
|
3/4
|
0.63 in
16.0 mm
|
Red
|
LDPE
|
0.366 in
9.3 mm
|
0.232 in
5.9 mm
|
||
£ 0.316 - £ 0.8291 | 7100 In stock |
1.795 in
45.6 mm
|
M36
|
0.079 in
2.0 mm
|
Red
|
LDPE
|
0.846 in
21.5 mm
|
0.413 in
10.5 mm
|
||
£ 0.1136 - £ 0.3003 | 10800 In stock |
1.307 in
33.2 mm
|
3/4
|
0.551 in
14.0 mm
|
Red
|
LDPE
|
0.492 in
12.5 mm
|
0.268 in
6.8 mm
|
||
£ 0.1135 - £ 0.2976 | 3109 In stock |
1.161 in
29.5 mm
|
M20
|
0.059 in
1.5 mm
|
Red
|
LDPE
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.0768 - £ 0.1969 | Request the lead time here |
0.843 in
21.4 mm
|
9/16
|
0.709 in
18.0 mm
|
Red
|
LDPE
|
0.354 in
9.0 mm
|
0.232 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue