Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
£ 1.8258 - £ 2.8166 Request the lead time here
51.3
3.5
3.0
1.3
M6
£ 1.989 - £ 3.054 Request the lead time here
26.9
6.5
5.0
1.9
M10
£ 2.8662 - £ 4.4137 Request the lead time here
52.1
8.0
6.0
2.1
M12
£ 1.2954 - £ 1.9964 Request the lead time here
21.0
3.0
2.5
1.0
M5
£ 1.275 - £ 1.964 Request the lead time here
21.3
3.5
3.0
1.3
M6
£ 1.8564 - £ 2.8489 Request the lead time here
21.9
6.5
5.0
1.9
M10
£ 2.1012 - £ 3.2374 Request the lead time here
27.1
8.0
6.0
2.1
M12
£ 1.3566 - £ 2.0935 Request the lead time here
17.6
5.0
4.0
1.6
M8
£ 2.6214 - £ 4.0252 Request the lead time here
51.9
6.5
5.0
1.9
M10
£ 1.632 - £ 2.5144 Request the lead time here
33.6
5.0
4.0
1.6
M8
£ 2.3256 - £ 3.572 Request the lead time here
41.9
6.5
5.0
1.9
M10
£ 2.1624 - £ 3.3238 Request the lead time here
51.6
5.0
4.0
1.6
M8
£ 3.2436 - £ 4.9857 Request the lead time here
81.9
6.5
5.0
1.9
M10
£ 1.9074 - £ 2.9353 Request the lead time here
41.6
5.0
4.0
1.6
M8
£ 1.3566 - £ 2.0935 Request the lead time here
13.6
5.0
4.0
1.6
M8
£ 1.785 - £ 2.7518 Request the lead time here
17.9
6.5
5.0
1.9
M10
£ 1.275 - £ 1.964 Request the lead time here
9.0
2.0
2.0
1.0
M4
£ 2.499 - £ 3.8418 Request the lead time here
42.1
8.0
6.0
2.1
M12
£ 4.5084 - £ 6.9282 Request the lead time here
82.1
8.0
6.0
2.1
M12
£ 3.3252 - £ 5.1152 Request the lead time here
65.1
8.0
6.0
2.1
M12
  • of 3
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
£ 2.8166 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
£ 3.054 - £ 1.989

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
£ 4.4137 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
£ 1.9964 - £ 1.2954

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 21.3 1.3 Steel

20255114

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    21.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M10 21.9 1.9 Steel

20255237

Price Range
£ 2.8489 - £ 1.8564

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    21.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 27.1 2.1 Steel

20255305

Price Range
£ 3.2374 - £ 2.1012

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    27.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
£ 4.0252 - £ 2.6214

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 33.6 1.6 Steel

20255183

Price Range
£ 2.5144 - £ 1.632

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    33.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 41.9 1.9 Steel

20255268

Price Range
£ 3.572 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    41.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 51.6 1.6 Steel

20255206

Price Range
£ 3.3238 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    51.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 81.9 1.9 Steel

20255299

Price Range
£ 4.9857 - £ 3.2436

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    81.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
£ 2.9353 - £ 1.9074

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
£ 2.7518 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M4 9.0 1.0 Steel

20255398

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    9.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M12 42.1 2.1 Steel

20255329

Price Range
£ 3.8418 - £ 2.499

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    42.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
£ 6.9282 - £ 4.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
£ 5.1152 - £ 3.3252

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0