Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.2352 - £ 0.2409 2496 In stock
M4
PA
10.0 mm
16.0 mm
6.0 mm
£ 0.8348 - £ 0.8518 5425 In stock
M10
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.3387 - £ 0.3387 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
£ 0.3529 - £ 0.3529 1094 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
30.0 mm
£ 1.0843 - £ 1.0843 1250 In stock
M10
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.4153 - £ 0.4153 1077 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.8221 - £ 0.8221 15 In stock
M10
PA
12.0 mm
25.0 mm
20.0 mm
£ 0.7895 - £ 0.7895 453 In stock
M10
Nylon 6/6
12.0 mm
25.0 mm
16.0 mm
250 In stock
M10
PA
12.0 mm
25.0 mm
80.0 mm
10055588 £ 0.2409 - £ 0.2466 10240 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
8.0 mm
£ 0.5159 - £ 0.5159 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
60.0 mm
£ 0.3812 - £ 0.3812 663 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
6.0 mm
£ 2.0411 - £ 2.0411 37 In stock
M12
PA
12.0 mm
25.0 mm
20.0 mm
£ 0.6577 - £ 0.6577 298 In stock
M6
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.3345 - £ 0.3345 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
£ 2.1403 - £ 2.1403 1061 In stock
M12
PA
12.0 mm
25.0 mm
40.0 mm
£ 0.4011 - £ 0.4011 1000 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
25.0 mm
£ 0.4748 - £ 0.4748 1000 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
35.0 mm
£ 0.489 - £ 0.489 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
£ 0.2905 - £ 0.2905 946 In stock
M5
PA
10.0 mm
16.0 mm
8.0 mm
  • of 6
Knurled Screw M4 6.0 mm PA

10055571

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
2496 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 30.0 mm Nylon 6/6

10055359

Price Range
£ 0.8518 - £ 0.8348

Stock Levels
5425 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm Nylon 6/6

10055274

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 30.0 mm Nylon 6/6

10055403

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
1094 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 50.0 mm PA

10055489

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
1250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 30.0 mm Nylon 6/6

10055267

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
1077 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 20.0 mm PA

10055342

Price Range
£ 0.8221 - £ 0.8221

Stock Levels
15 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 16.0 mm Nylon 6/6

10055427

Price Range
£ 0.7895 - £ 0.7895

Stock Levels
453 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 80.0 mm PA

10055502


Stock Levels
250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 8.0 mm Nylon 6/6

10055588

Price Range
£ 0.2466 - £ 0.2409

Stock Levels
10240 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 60.0 mm Nylon 6/6

10055731

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm Nylon 6/6

10055663

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
663 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 20.0 mm PA

10055526

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
37 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 80.0 mm PA

10055748

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
298 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 20.0 mm Nylon 6/6

10055380

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 40.0 mm PA

10055540

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
1061 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 25.0 mm Nylon 6/6

10055304

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm Nylon 6/6

10055328

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm Nylon 6/6

10055724

Price Range
£ 0.489 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 8.0 mm PA

10055670

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
946 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head