Menu Search

Transistor Insulators

In stock

These transistor insulators mount the transistor to the heat sink and keep the mounting screw separated from the transistor and heat sink.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width Overall Height Distance Between Fixing Holes View
IEC-TO-218-18 £ 0.4691 - £ 0.479 Request the lead time here
19.1 mm
15.2 mm
6.1 mm
12.1 mm
IEC-TO-220V-18 £ 0.2381 - £ 0.248 56000 In stock
17.7 mm
12.1 mm
5.6 mm
10.0 mm
£ 0.2452 - £ 0.2608 Request the lead time here
19.3 mm
13.0 mm
5.4 mm
10.0 mm
HTRTC-1 £ 0.2543 - £ 0.2651 Request the lead time here
16.0 mm
13.0 mm
5.4 mm
8.0 mm
IEC-TO-220-18 £ 0.1984 - £ 0.2069 10700 In stock
15.4 mm
10.2 mm
3.7 mm
8.5 mm
£ 0.2492 - £ 0.3076 Request the lead time here
39.7 mm
15.7 mm
1.3 mm
30.2 mm
Transistor Insulator 19.1 mm 15.2 mm Black Nylon 6/6

IEC-TO-218-18

Price Range
£ 0.479 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Type
    Insulator
  • Distance Between Fixing Holes
    12.1 mm
  • Overall Height
    6.1 mm
Transistor Insulator 17.7 mm 12.1 mm Black Nylon 6/6

IEC-TO-220V-18

Price Range
£ 0.248 - £ 0.2381

Stock Levels
56000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Type
    Insulator
  • Distance Between Fixing Holes
    10.0 mm
  • Overall Height
    5.6 mm
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
£ 0.2608 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Type
    Cover
  • Distance Between Fixing Holes
    10.0 mm
  • Overall Height
    5.4 mm
Transistor Insulator 16.0 mm 13.0 mm White PBT

HTRTC-1

Price Range
£ 0.2651 - £ 0.2543

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Type
    Cover
  • Distance Between Fixing Holes
    8.0 mm
  • Overall Height
    5.4 mm
Transistor Insulator 15.4 mm 10.2 mm Black Nylon 6/6

IEC-TO-220-18

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
10700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Type
    Insulator
  • Distance Between Fixing Holes
    8.5 mm
  • Overall Height
    3.7 mm
Transistor Insulator 39.7 mm 15.7 mm Natural Glass-Filled Polyester

18PTI1HDWOB

Price Range
£ 0.3076 - £ 0.2492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Glass Filled Polyester
  • Type
    Base
  • Distance Between Fixing Holes
    30.2 mm
  • Overall Height
    1.3 mm