Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.
Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Tube Size | Colour | Minimum Compatible Tube Size | View | |
|---|---|---|---|---|---|---|
| £ 0.7966 - £ 0.7966 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
0.626 in
15.9 mm
|
||
| 10221310 | £ 0.8745 - £ 3.0829 | 500 In stock |
1 in
25.4 mm
|
Black
|
0.874 in
22.2 mm
|
|
| £ 0.8178 - £ 0.8178 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
0.752 in
19.1 mm
|
||
| 10221266 | £ 0.7966 - £ 0.7966 | 1000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.626 in
15.9 mm
|
|
| £ 0.7668 - £ 0.7668 | Request the lead time here |
0.787 in
20.0 mm
|
Natural
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue