Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d h Type View
£ 0.214 - £ 0.5315 36600 In stock
44.5 mm
12.4 mm
£ 0.4493 - £ 0.7494 360 In stock
59.5 mm
12.5 mm
£ 0.17 - £ 0.4278 Request the lead time here
41.2 mm
12.8 mm
10072509 £ 0.3387 - £ 0.8451 3450 In stock
69.8 mm
12.1 mm
£ 0.1417 - £ 0.3561 300 In stock
34.7 mm
12.5 mm
£ 0.0806 - £ 0.2011 27900 In stock
25.5 mm
13.1 mm
£ 0.4195 - £ 1.0471 5320 In stock
85.0 mm
12.2 mm
10082379 £ 0.0589 - £ 0.1475 7100 In stock
19.0 mm
13.0 mm
£ 0.4578 - £ 0.7787 8500 In stock
63.0 mm
12.6 mm
£ 0.3416 - £ 0.8504 700 In stock
75.5 mm
12.3 mm
£ 0.5513 - £ 1.9082 925 In stock
81.5 mm
54.0 mm
£ 0.3401 - £ 0.8478 300 In stock
72.5 mm
12.6 mm
£ 0.0715 - £ 0.1791 2000 In stock
22.1 mm
11.0 mm
10085264 £ 0.2962 - £ 0.6484 8040 In stock
39.5 mm
43.0 mm
£ 0.1056 - £ 0.3162 6600 In stock
25.0 mm
37.0 mm
£ 0.0523 - £ 0.1331 Request the lead time here
8.9 mm
8.0 mm
£ 0.2324 - £ 0.5793 13300 In stock
47.0 mm
12.4 mm
10071342 £ 0.2579 - £ 0.6458 400 In stock
53.5 mm
12.3 mm
£ 0.3657 - £ 0.9089 17680 In stock
82.0 mm
12.3 mm
10077887 £ 0.2452 - £ 0.6033 1000 In stock
50.3 mm
11.7 mm
  • of 2
Tube End Caps 44.5 mm 12.4 mm LDPE - PIR Red

10068953

Price Range
£ 0.5315 - £ 0.214

Stock Levels
36600 In stock
Attributes
  • d
    44.5 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 59.5 mm 12.5 mm LDPE - PIR Red

10071434

Price Range
£ 0.7494 - £ 0.4493

Stock Levels
360 In stock
Attributes
  • d
    59.5 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 41.2 mm 12.8 mm LDPE - PIR Red

10070284

Price Range
£ 0.4278 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 69.8 mm 12.1 mm LDPE - PIR Red

10072509

Price Range
£ 0.8451 - £ 0.3387

Stock Levels
3450 In stock
Attributes
  • d
    69.8 mm
  • h
    12.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 34.7 mm 12.5 mm LDPE - PIR Red

10070666

Price Range
£ 0.3561 - £ 0.1417

Stock Levels
300 In stock
Attributes
  • d
    34.7 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.5 mm 13.1 mm LDPE - PIR Red

10072622

Price Range
£ 0.2011 - £ 0.0806

Stock Levels
27900 In stock
Attributes
  • d
    25.5 mm
  • h
    13.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 85.0 mm 12.2 mm LDPE - PIR Red

10084533

Price Range
£ 1.0471 - £ 0.4195

Stock Levels
5320 In stock
Attributes
  • d
    85.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 19.0 mm 13.0 mm LDPE - PIR Red

10082379

Price Range
£ 0.1475 - £ 0.0589

Stock Levels
7100 In stock
Attributes
  • d
    19.0 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 63.0 mm 12.6 mm LDPE - PIR Red

10071854

Price Range
£ 0.7787 - £ 0.4578

Stock Levels
8500 In stock
Attributes
  • d
    63.0 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 75.5 mm 12.3 mm LDPE - PIR Red

10069783

Price Range
£ 0.8504 - £ 0.3416

Stock Levels
700 In stock
Attributes
  • d
    75.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 81.5 mm 54.0 mm LDPE - PIR Red

10085394

Price Range
£ 1.9082 - £ 0.5513

Stock Levels
925 In stock
Attributes
  • d
    81.5 mm
  • h
    54.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 72.5 mm 12.6 mm LDPE - PIR Red

10084540

Price Range
£ 0.8478 - £ 0.3401

Stock Levels
300 In stock
Attributes
  • d
    72.5 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 22.1 mm 11.0 mm LDPE - PIR Red

10082102

Price Range
£ 0.1791 - £ 0.0715

Stock Levels
2000 In stock
Attributes
  • d
    22.1 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 39.5 mm 43.0 mm LDPE - PIR Red

10085264

Price Range
£ 0.6484 - £ 0.2962

Stock Levels
8040 In stock
Attributes
  • d
    39.5 mm
  • h
    43.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.0 mm 37.0 mm LDPE - PIR Red

10085356

Price Range
£ 0.3162 - £ 0.1056

Stock Levels
6600 In stock
Attributes
  • d
    25.0 mm
  • h
    37.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 8.9 mm (ID) 8.0 mm (H) PVC Red

10090381

Price Range
£ 0.1331 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • d
    8.9 mm
  • h
    8.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Tube End Caps 47.0 mm 12.4 mm LDPE - PIR Red

10072745

Price Range
£ 0.5793 - £ 0.2324

Stock Levels
13300 In stock
Attributes
  • d
    47.0 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 53.5 mm 12.3 mm LDPE - PIR Red

10071342

Price Range
£ 0.6458 - £ 0.2579

Stock Levels
400 In stock
Attributes
  • d
    53.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 82.0 mm 12.3 mm LDPE - PIR Red

10074015

Price Range
£ 0.9089 - £ 0.3657

Stock Levels
17680 In stock
Attributes
  • d
    82.0 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 50.3 mm 11.7 mm LDPE - PIR Red

10077887

Price Range
£ 0.6033 - £ 0.2452

Stock Levels
1000 In stock
Attributes
  • d
    50.3 mm
  • h
    11.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790