Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability d h Type View
£ 0.1417 - £ 0.3561 Request the lead time here
34.7 mm
12.5 mm
£ 0.214 - £ 0.5315 5750 In stock
44.5 mm
12.4 mm
£ 0.3657 - £ 0.9089 1420 In stock
82.0 mm
12.3 mm
£ 0.0715 - £ 0.1791 900 In stock
22.1 mm
11.0 mm
£ 0.4705 - £ 1.6318 Request the lead time here
70.0 mm
47.0 mm
11130 £ 0.2452 - £ 0.6033 Request the lead time here
50.3 mm
11.7 mm
£ 0.3345 - £ 0.885 Request the lead time here
57.0 mm
44.0 mm
£ 0.3288 - £ 0.8265 Request the lead time here
66.4 mm
11.0 mm
11418 £ 0.0589 - £ 0.1475 1480 In stock
19.0 mm
13.0 mm
  • of 2
Tube End Caps 34.7 mm 12.5 mm LDPE - PIR Red

10389

Price Range
£ 0.3561 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • d
    34.7 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 44.5 mm 12.4 mm LDPE - PIR Red

10152

Price Range
£ 0.5315 - £ 0.214

Stock Levels
5750 In stock
Attributes
  • d
    44.5 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 82.0 mm 12.3 mm LDPE - PIR Red

11045

Price Range
£ 0.9089 - £ 0.3657

Stock Levels
1420 In stock
Attributes
  • d
    82.0 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 22.1 mm 11.0 mm LDPE - PIR Red

11308

Price Range
£ 0.1791 - £ 0.0715

Stock Levels
900 In stock
Attributes
  • d
    22.1 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 70.0 mm 47.0 mm LDPE - PIR Red

12556

Price Range
£ 1.6318 - £ 0.4705

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    47.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 50.3 mm 11.7 mm LDPE - PIR Red

11130

Price Range
£ 0.6033 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d
    50.3 mm
  • h
    11.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 57.0 mm 44.0 mm LDPE - PIR Red

12554

Price Range
£ 0.885 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • h
    44.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 66.4 mm 11.0 mm LDPE - PIR Red

12891

Price Range
£ 0.8265 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    66.4 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 19.0 mm 13.0 mm LDPE - PIR Red

11418

Price Range
£ 0.1475 - £ 0.0589

Stock Levels
1480 In stock
Attributes
  • d
    19.0 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790