Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.2693 - £ 0.2749 | Request the lead time here |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
| 10175705 | £ 0.1322 - £ 0.1377 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
|
| 10036051 | £ 0.0389 - £ 0.0389 | 10000 In stock |
Ball
|
|
1.028 in
26.1 mm
|
|
| 10036136 | £ 0.0612 - £ 0.0612 | 123142 In stock |
Ball
|
|
1.709 in
43.4 mm
|
|
| £ 0.0419 - £ 0.0419 | 26794 In stock |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
||
| £ 0.0333 - £ 0.034 | 8031 In stock |
Hole
|
|
1.752 in
44.5 mm
|
||
| £ 0.0395 - £ 0.0395 | 701159 In stock |
Ball
|
|
0.902 in
22.9 mm
|
||
| £ 0.0459 - £ 0.0469 | 1846 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.2154 - £ 0.2197 | 18076 In stock |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
| £ 0.0568 - £ 0.0568 | 49578 In stock |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
| £ 0.0646 - £ 0.0646 | 74 In stock |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0423 - £ 0.0423 | 134635 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.053 - £ 0.053 | 24208 In stock |
Ball
|
|
0.787 in
20.0 mm
|
||
| £ 0.1026 - £ 0.1026 | 6631 In stock |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
| 10010976 | £ 0.0605 - £ 0.0618 | 878 In stock |
Hole
|
|
1.52 in
38.6 mm
|
|
| 10175743 | £ 0.1956 - £ 0.2041 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
|
| £ 0.1573 - £ 0.1644 | Request the lead time here |
Ball
|
|
2.681 in
68.1 mm
|
||
| £ 0.0489 - £ 0.0489 | 26748 In stock |
Ball
|
0.402 in
10.2 mm
|
1.031 in
26.2 mm
|
||
| £ 0.1033 - £ 0.1033 | 2769 In stock |
Ball
|
|
1.709 in
43.4 mm
|
||
| £ 0.1516 - £ 0.1573 | Request the lead time here |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm