Menu Search

Uniplugs

In stock

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Material: LDPE, LDPE - PIR Colour: Natural, Red Series Code: SR1039

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability L Thread Size Colour D Thread Standard View
10090510 £ 0.0586 - £ 0.1613 7000 In stock
8.3
1/2 in UNF; 1/4 in BSP; M12
Red
12.3
Metric
£ 0.0557 - £ 0.1533 998 In stock
7.2
1/4 in NPT; 9/16 in UNF; M14
Red
14.5
Metric
£ 0.0508 - £ 0.14 Request the lead time here
6.1
1/8 in NPT; 7/16 in UNF; 1/8 in BSP; M10
Red
11.0
Metric
£ 0.0705 - £ 0.1937 3500 In stock
9.5
3/4 in UNF; 1/2 in BSP; M20
Red
19.7
Metric
£ 0.1254 - £ 0.3454 4000 In stock
11.0
3/4 in NPT; 1 3/16 in UNF; 7/8 in BSP; M30
Red
31.4
Metric
£ 0.1545 - £ 0.4278 600 In stock
12.5
1 7/16 in UNF; 1 in BSP; M33-M36
Red
37.7
Metric
£ 0.0508 - £ 0.1068 Request the lead time here
6.1
1/8; M10
Natural
11.0
Metric
£ 0.0898 - £ 0.2474 7000 In stock
11.3
1 in UNF; 5/8-3/4 in BSP; M22-M26
Red
25.1
Metric
Uniplug M12 12.3 mm 8.3 mm LDPE - PIR Red

10090510

Price Range
£ 0.1613 - £ 0.0586

Stock Levels
7000 In stock
Attributes
  • D
    12.3
  • L
    8.3
  • Thread Size
    1/2 in UNF; 1/4 in BSP; M12
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Uniplug M14 14.5 mm 7.2 mm LDPE - PIR Red

10071328

Price Range
£ 0.1533 - £ 0.0557

Stock Levels
998 In stock
Attributes
  • D
    14.5
  • L
    7.2
  • Thread Size
    1/4 in NPT; 9/16 in UNF; M14
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Uniplug M10 11.0 mm 6.1 mm LDPE - PIR Red

10071335

Price Range
£ 0.14 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • D
    11.0
  • L
    6.1
  • Thread Size
    1/8 in NPT; 7/16 in UNF; 1/8 in BSP; M10
  • Thread Standard
    NPT
  • Thread Standard
    UNF
Uniplug M20 19.7 mm 9.5 mm LDPE - PIR Red

10071311

Price Range
£ 0.1937 - £ 0.0705

Stock Levels
3500 In stock
Attributes
  • D
    19.7
  • L
    9.5
  • Thread Size
    3/4 in UNF; 1/2 in BSP; M20
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Uniplug M30 31.4 mm 11.0 mm LDPE - PIR Red

10071236

Price Range
£ 0.3454 - £ 0.1254

Stock Levels
4000 In stock
Attributes
  • D
    31.4
  • L
    11.0
  • Thread Size
    3/4 in NPT; 1 3/16 in UNF; 7/8 in BSP; M30
  • Thread Standard
    UNF
  • Thread Standard
    NPT
Uniplug M33-M36 37.7 mm 12.5 mm LDPE - PIR Red

10071298

Price Range
£ 0.4278 - £ 0.1545

Stock Levels
600 In stock
Attributes
  • D
    37.7
  • L
    12.5
  • Thread Size
    1 7/16 in UNF; 1 in BSP; M33-M36
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Uniplug 1/8 BSP 11.0 mm 6.1 mm LDPE - PIR Natural

10126554

Price Range
£ 0.1068 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • D
    11.0
  • L
    6.1
  • Thread Size
    1/8; M10
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Uniplug M26 25.1 mm 11.3 mm LDPE - PIR Red

10071304

Price Range
£ 0.2474 - £ 0.0898

Stock Levels
7000 In stock
Attributes
  • D
    25.1
  • L
    11.3
  • Thread Size
    1 in UNF; 5/8-3/4 in BSP; M22-M26
  • Thread Standard
    Metric
  • Thread Standard
    UNF