Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
466892 | £ 0.358 - £ 0.3738 | Request the lead time here |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
|
466888 | £ 0.1818 - £ 0.1847 | Request the lead time here |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
|
£ 0.1931 - £ 0.1931 | 448 In stock |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
465922 | £ 0.2353 - £ 0.2454 | 254 In stock |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
|
£ 0.4966 - £ 0.5168 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
£ 0.1174 - £ 0.1174 | Request the lead time here |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
||
£ 0.4738 - £ 0.4738 | Request the lead time here |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1149 - £ 0.1406 | Request the lead time here |
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.3551 - £ 0.3623 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
£ 0.4599 - £ 0.4599 | Request the lead time here |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.4655 - £ 0.4655 | Request the lead time here |
0.750 in
19.1 mm
|
1 in
25.4 mm
|
||
PGSD-11 | £ 0.6837 - £ 0.6837 | Request the lead time here |
1.062 in
27 mm
|
1.5 in
38.1 mm
|
|
466893 | £ 0.4634 - £ 0.4821 | Request the lead time here |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
|
£ 0.496 - £ 0.496 | Request the lead time here |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||
£ 0.2682 - £ 0.2682 | Request the lead time here |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
PGSD-10 | £ 0.4974 - £ 0.4974 | 600 In stock |
1.000 in
25.4 mm
|
1.374 in
34.9 mm
|
|
£ 0.5183 - £ 0.5183 | 180 In stock |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||
466895 | £ 0.5456 - £ 0.5673 | Request the lead time here |
1.059 in
26.9 mm
|
1.5 in
38.1 mm
|
|
£ 0.0735 - £ 0.0908 | Request the lead time here |
1.094 in
27.8 mm
|
0.811 in
20.6 mm
|
||
22AF1093 | £ 0.0994 - £ 0.1227 | 2014 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue