UV Resistant Cable Ties are manufactured from UV stabilized nylon, which is specifically formulated to resist the degradation caused by prolonged exposure to sunlight. These cable ties are ideal for securing and organizing cables in outdoor and demanding environments and offer improved performance over standard nylon ties.
Material: Nylon, Nylon 6/6 Colour: Black, Natural Material Flammability Standard: UL94 V-2Series Code: , SRWITUVB, SRWIT18RA
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Length | Cable Width | Maximum Cable Bundle Diameter | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1342 - £ 0.1396 | Request the lead time here |
11.65 in
295.9 mm
|
0.189 in
4.8 mm
|
3 in
76.2 mm
|
50 lbs
22.7 kg
|
||
| £ 0.27 - £ 0.3479 | 9927 In stock |
15.157 in
385.0 mm
|
0.189 in
4.8 mm
|
4.567 in
116.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.2125 - £ 0.2739 | Request the lead time here |
13.031 in
331.0 mm
|
0.142 in
3.6 mm
|
3.78 in
96.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.0621 - £ 0.08 | Request the lead time here |
4.724 in
120.0 mm
|
0.126 in
3.2 mm
|
1.181 in
30.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.0652 - £ 0.0841 | 23327 In stock |
5.591 in
142.0 mm
|
0.126 in
3.2 mm
|
1.378 in
35.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.1742 - £ 0.2245 | Request the lead time here |
14.488 in
368.0 mm
|
0.142 in
3.6 mm
|
4.016 in
102.0 mm
|
18.0 kg
18.0 kg
|
||
| 10245484 | £ 0.0744 - £ 0.0959 | Request the lead time here |
4.724 in
120.0 mm
|
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
22.0 kg
22.0 kg
|
|
| £ 0.0252 - £ 0.0325 | 156 In stock |
2.953 in
75.0 mm
|
0.094 in
2.4 mm
|
0.709 in
18.0 mm
|
8.0 kg
8.0 kg
|
||
| 10245408 | £ 0.0741 - £ 0.0955 | Request the lead time here |
5.906 in
150.0 mm
|
0.142 in
3.6 mm
|
1.535 in
39.0 mm
|
18.0 kg
18.0 kg
|
|
| £ 0.0851 - £ 0.0905 | 2198 In stock |
8 in
203.2 mm
|
0.189 in
4.8 mm
|
2 in
50.8 mm
|
50 lbs
22.7 kg
|
||
| 10245576 | £ 0.2892 - £ 0.3726 | 16460 In stock |
14.488 in
368.0 mm
|
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
22.0 kg
22.0 kg
|
|
| 10245330 | £ 0.035 - £ 0.0451 | Request the lead time here |
3.937 in
100.0 mm
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
8.0 kg
8.0 kg
|
|
| £ 0.1058 - £ 0.1363 | Request the lead time here |
6.299 in
160.0 mm
|
0.189 in
4.8 mm
|
1.654 in
42.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.1372 - £ 0.1768 | 5693 In stock |
9.843 in
250.0 mm
|
0.142 in
3.6 mm
|
2.913 in
74.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.1516 - £ 0.1954 | Request the lead time here |
10.433 in
265.0 mm
|
0.142 in
3.6 mm
|
3.071 in
78.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.0292 - £ 0.0377 | 75490 In stock |
3.78 in
96.0 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
8.0 kg
8.0 kg
|
||
| 10113912 | £ 0.092 - £ 0.1263 | Request the lead time here |
4.516 in
114.7 mm
|
0.547 in
13.9 mm
|
0.187 in
4.75 mm
|
8.0 kg
8.0 kg
|
|
| £ 0.0293 - £ 0.0293 | Request the lead time here |
4.52 in
114.8 mm
|
0.098 in
2.5 mm
|
1 in
25.4 mm
|
80.0 lbs
36.3 kg
|
||
| 10113899 | £ 0.6619 - £ 0.6619 | Request the lead time here |
4.516 in
114.7 mm
|
0.098 in
2.5 mm
|
0.752 in
19.1 mm
|
8.0 kg
8.0 kg
|
|
| Request the lead time here |
7.874 in
200.0 mm
|
0.142 in
3.6 mm
|
1.969 in
50.0 mm
|
40 lbs
18.1 kg
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue