Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 9.2614 - £ 9.4541 Request the lead time here
27.0 mm
M20
Grey
21.6 mm
10.0 mm
2
£ 6.7519 - £ 9.4526 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
2
£ 0.5839 - £ 0.608 Request the lead time here
30.0 mm
White
10.0 mm
25.0 mm
25.0 mm
1
£ 2.3593 - £ 3.67 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
£ 6.7519 - £ 9.4526 Request the lead time here
24.0 mm
M16 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
4
£ 6.657 - £ 9.3198 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
10236536 £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 27.7155 - £ 27.7155 Request the lead time here
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 21.4399 - £ 33.351 Request the lead time here
17.0 mm
M16 x 1.5
Grey
12.4 mm
6.0 mm
16.0 mm
2
£ 2.1403 - £ 2.2253 250 In stock
80.0 mm
Grey
15.5 mm
70.0 mm
70.0 mm
1
10207147 £ 19.7889 - £ 20.6146 Request the lead time here
50.0 mm
M40
Black
35.6 mm
18.0 mm
2
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
£ 3.7032 - £ 5.7605 400 In stock
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 3.1183 - £ 4.8508 Request the lead time here
24.0 mm
M16 x 1.5
Black
12.5 mm
10.0 mm
16.0 mm
2
£ 1.9264 - £ 2.9966 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 3.7032 - £ 5.7605 690 In stock
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
  • of 5
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207123

Price Range
£ 9.4541 - £ 9.2614

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug 120L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236567

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug Heat Stabilized PA White

10124895

Price Range
£ 0.608 - £ 0.5839

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

10236710

Price Range
£ 3.67 - £ 2.3593

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Black

10236642

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Black

10237069

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 450L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236796

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Grey

10236543

Price Range
£ 9.3198 - £ 6.657

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236536

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

10207178

Price Range
£ 27.7155 - £ 27.7155

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug 300L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10237038

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10237113

Price Range
£ 33.351 - £ 21.4399

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    12.4 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug Heat Stabilized PA Grey

10124949

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
250 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

10207147

Price Range
£ 20.6146 - £ 19.7889

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236611

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 1350L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Black

10236888

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
400 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236659

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Black

10236871

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236673

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Black

10236697

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
690 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5