Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.7888 - £ 2.7826 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 2.1403 - £ 2.2253 | 200 In stock |
3.15 in
80.0 mm
|
|
White
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| £ 2.5338 - £ 3.9414 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 0.8688 - £ 0.9043 | 850 In stock |
1.969 in
50.0 mm
|
|
White
|
0.472 in
12.0 mm
|
1.693 in
43.0 mm
|
1.693 in
43.0 mm
|
1
|
||
| £ 12.123 - £ 18.858 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 13.9128 - £ 14.5045 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Brass
|
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
|
4
|
||
| 10308929 | £ 0.146 - £ 0.1488 | Request the lead time here |
1.016 in
25.8 mm
|
|
Black
|
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
0.63 in
16.0 mm