Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 7.0677 - £ 9.4237 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
45.0
|
||
| £ 7.5191 - £ 10.0194 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
50.0
|
||
| £ 3.5293 - £ 4.7028 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
25.0
|
||
| £ 3.3127 - £ 4.4139 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
25.0
|
||
| £ 2.744 - £ 3.6557 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
16.0
|
||
| £ 1.9226 - £ 2.5635 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
6.0
|
||
| £ 2.4191 - £ 3.2224 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
12.0
|
||
| £ 2.0309 - £ 2.7079 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
5.0
|
||
| £ 2.2476 - £ 2.9968 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
10.0
|
||
| £ 2.7531 - £ 3.6647 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
12.0
|
||
| £ 3.6738 - £ 4.8923 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
30.0
|
||
| £ 2.2927 - £ 3.06 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
10.0
|
||
| £ 2.4191 - £ 3.2224 | Request the lead time here |
0.8
|
1.3
|
3.8
|
304 Stainless Steel
|
1.3
|
M2
|
12.0
|
||
| £ 2.1031 - £ 2.8072 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
8.0
|
||
| £ 2.6989 - £ 3.6015 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
16.0
|
||
| £ 2.1844 - £ 2.9155 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
6.0
|
||
| £ 4.3056 - £ 5.7408 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
40.0
|
||
| £ 3.2676 - £ 4.3508 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
16.0
|
||
| £ 4.9375 - £ 6.5803 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
50.0
|
||
| £ 5.8131 - £ 7.7447 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
45.0