Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 2.4913 - £ 3.3217 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
10.0
£ 2.8614 - £ 3.8092 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
12.0
£ 2.067 - £ 2.7531 Request the lead time here
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
8.0
£ 2.7801 - £ 3.7099 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
16.0
£ 2.04 - £ 2.7169 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
6.0
£ 2.4371 - £ 3.2495 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
12.0
£ 2.7079 - £ 3.6106 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
16.0
£ 5.2534 - £ 7.0046 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
50.0
£ 4.3237 - £ 5.7589 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
40.0
£ 3.0419 - £ 4.0529 110 In stock
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
20.0
£ 3.7731 - £ 5.0277 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
30.0
£ 6.8962 - £ 9.198 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
60.0
£ 5.9575 - £ 7.9433 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
25.0
£ 7.1038 - £ 9.4688 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
50.0
£ 6.5171 - £ 8.6925 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
30.0
£ 5.7499 - £ 7.6635 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
35.0
£ 2.2024 - £ 2.9336 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
8.0
£ 3.9987 - £ 5.3346 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
20.0
£ 4.9194 - £ 6.5623 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
45.0
£ 4.0438 - £ 5.3888 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
30.0
  • of 9
Vented Screw Countersunk Head M6 10.0 316 Stainless Steel

20238773

Price Range
£ 3.3217 - £ 2.4913

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M8 12.0 316 Stainless Steel

20238872

Price Range
£ 3.8092 - £ 2.8614

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M3 8.0 304 Stainless Steel

20237806

Price Range
£ 2.7531 - £ 2.067

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M6 16.0 304 Stainless Steel

20238070

Price Range
£ 3.7099 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M4 6.0 304 Stainless Steel

20237851

Price Range
£ 2.7169 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M5 12.0 304 Stainless Steel

20237974

Price Range
£ 3.2495 - £ 2.4371

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M4 16.0 304 Stainless Steel

20237899

Price Range
£ 3.6106 - £ 2.7079

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 50.0 316 Stainless Steel

20238865

Price Range
£ 7.0046 - £ 5.2534

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M5 40.0 304 Stainless Steel

20238032

Price Range
£ 5.7589 - £ 4.3237

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M6 20.0 304 Stainless Steel

20238087

Price Range
£ 4.0529 - £ 3.0419

Stock Levels
110 In stock
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M4 30.0 304 Stainless Steel

20237929

Price Range
£ 5.0277 - £ 3.7731

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M12 60.0 304 Stainless Steel

20238421

Price Range
£ 9.198 - £ 6.8962

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M16 25.0 316 Stainless Steel

20239152

Price Range
£ 7.9433 - £ 5.9575

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M12 50.0 316 Stainless Steel

20239138

Price Range
£ 9.4688 - £ 7.1038

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M16 30.0 316 Stainless Steel

20239169

Price Range
£ 8.6925 - £ 6.5171

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M12 35.0 316 Stainless Steel

20239107

Price Range
£ 7.6635 - £ 5.7499

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M5 8.0 304 Stainless Steel

20237950

Price Range
£ 2.9336 - £ 2.2024

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M12 20.0 304 Stainless Steel

20238353

Price Range
£ 5.3346 - £ 3.9987

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M10 45.0 304 Stainless Steel

20238315

Price Range
£ 6.5623 - £ 4.9194

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M10 30.0 304 Stainless Steel

20238285

Price Range
£ 5.3888 - £ 4.0438

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5