Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.6525 - £ 8.864 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
45.0
|
||
| £ 4.08 - £ 5.443 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
25.0
|
||
| £ 4.4049 - £ 5.8672 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
20.0
|
||
| £ 4.5313 - £ 6.0387 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
45.0
|
||
| £ 4.441 - £ 5.9214 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
30.0
|
||
| £ 5.5061 - £ 7.3385 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
45.0
|
||
| £ 3.7008 - £ 4.9375 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
30.0
|
||
| £ 3.4842 - £ 4.6486 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
16.0
|
||
| £ 7.6454 - £ 10.1909 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
40.0
|
||
| £ 1.8053 - £ 2.41 | Request the lead time here |
0.8
|
1.3
|
3.8
|
304 Stainless Steel
|
1.3
|
M2
|
5.0
|
||
| £ 1.8594 - £ 2.4823 | Request the lead time here |
0.9
|
1.9
|
4.8
|
304 Stainless Steel
|
1.5
|
M2.5
|
6.0
|
||
| £ 1.8594 - £ 2.4823 | Request the lead time here |
0.9
|
1.9
|
4.8
|
304 Stainless Steel
|
1.5
|
M2.5
|
4.0
|
||
| £ 1.8323 - £ 2.4461 | Request the lead time here |
0.8
|
1.3
|
3.8
|
304 Stainless Steel
|
1.3
|
M2
|
6.0
|
||
| £ 2.2295 - £ 2.9697 | Request the lead time here |
0.9
|
1.9
|
4.8
|
304 Stainless Steel
|
1.5
|
M2.5
|
10.0
|
||
| £ 1.8775 - £ 2.5003 | Request the lead time here |
0.9
|
1.9
|
4.8
|
316 Stainless Steel
|
1.5
|
M2.5
|
6.0
|
||
| £ 1.8143 - £ 2.4191 | Request the lead time here |
0.8
|
1.3
|
3.8
|
316 Stainless Steel
|
1.3
|
M2
|
4.0
|
||
| £ 1.8685 - £ 2.4913 | Request the lead time here |
0.9
|
1.9
|
4.8
|
316 Stainless Steel
|
1.5
|
M2.5
|
5.0
|
||
| £ 4.8472 - £ 6.463 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
25.0
|
||
| £ 9.9021 - £ 13.2058 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
60.0
|
||
| £ 1.8143 - £ 2.4191 | Request the lead time here |
0.8
|
1.3
|
3.8
|
316 Stainless Steel
|
1.3
|
M2
|
5.0