Menu Search

Vented Countersunk Machine Screws

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
£ 3.4842 - £ 4.6486 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
16.0
£ 5.2985 - £ 7.0587 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
30.0
£ 6.1922 - £ 8.2593 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
40.0
£ 4.5674 - £ 6.0838 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
40.0
£ 3.7279 - £ 4.9736 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
20.0
£ 8.0065 - £ 10.6693 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
60.0
£ 3.0419 - £ 4.0529 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
20.0
£ 2.4281 - £ 3.2405 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
12.0
  • of 9
Vented Screw Countersunk Head M10 16.0 316 Stainless Steel

20238971

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 30.0 316 Stainless Steel

20239091

Price Range
£ 7.0587 - £ 5.2985

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M12 40.0 316 Stainless Steel

20239114

Price Range
£ 8.2593 - £ 6.1922

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M6 40.0 316 Stainless Steel

20238841

Price Range
£ 6.0838 - £ 4.5674

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M10 20.0 316 Stainless Steel

20238988

Price Range
£ 4.9736 - £ 3.7279

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 60.0 316 Stainless Steel

20239145

Price Range
£ 10.6693 - £ 8.0065

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M5 20.0 316 Stainless Steel

20238711

Price Range
£ 4.0529 - £ 3.0419

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M2 12.0 316 Stainless Steel

20219888

Price Range
£ 3.2405 - £ 2.4281

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3