Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 7.826 - £ 10.4346 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
50.0
14.0
1.8
£ 6.7428 - £ 8.9904 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
£ 4.6486 - £ 6.2012 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
40.0
4.0
1.3
£ 2.6086 - £ 3.4752 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
12.0
1.5
0.7
£ 2.3288 - £ 3.1051 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
8.0
3.0
1.0
£ 2.3739 - £ 3.1683 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
6.0
4.0
1.3
£ 4.1612 - £ 5.5513 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
45.0
6.0
1.8
£ 2.6447 - £ 3.5203 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
12.0
2.0
0.9
£ 2.9968 - £ 3.9987 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
16.0
2.0
0.9
£ 3.755 - £ 5.0097 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
35.0
6.0
1.8
£ 3.3127 - £ 4.4139 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
20.0
4.0
1.3
£ 4.6306 - £ 6.1741 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
40.0
8.0
1.8
£ 6.3817 - £ 8.503 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
30.0
14.0
1.8
£ 5.5152 - £ 7.3566 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
45.0
10.0
1.8
£ 2.5364 - £ 3.3849 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
8.0
5.0
1.6
£ 2.7621 - £ 3.6828 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
12.0
4.0
1.3
£ 4.0529 - £ 5.4069 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
35.0
5.0
1.6
£ 4.6215 - £ 6.1561 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
45.0
5.0
1.6
£ 5.0007 - £ 6.6615 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
35.0
10.0
1.8
£ 6.0207 - £ 8.0246 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
25.0
14.0
1.8
  • of 9
Vented Screw M16 50.0 304 Stainless Steel

20143787

Price Range
£ 10.4346 - £ 7.826

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    50.0
  • h1
    16.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
£ 8.9904 - £ 6.7428

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M5 40.0 304 Stainless Steel

20143466

Price Range
£ 6.2012 - £ 4.6486

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    40.0
  • h1
    5.0
Vented Screw M2 12.0 304 Stainless Steel

20144418

Price Range
£ 3.4752 - £ 2.6086

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    12.0
  • h1
    2.0
Vented Screw M3 8.0 304 Stainless Steel

20142926

Price Range
£ 3.1051 - £ 2.3288

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    8.0
  • h1
    3.0
Vented Screw M5 6.0 304 Stainless Steel

20143428

Price Range
£ 3.1683 - £ 2.3739

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    6.0
  • h1
    5.0
Vented Screw M8 45.0 304 Stainless Steel

20143565

Price Range
£ 5.5513 - £ 4.1612

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M2.5 12.0 304 Stainless Steel

20144463

Price Range
£ 3.5203 - £ 2.6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    12.0
  • h1
    2.5
Vented Screw M2.5 16.0 304 Stainless Steel

20144470

Price Range
£ 3.9987 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    16.0
  • h1
    2.5
Vented Screw M8 35.0 304 Stainless Steel

20143305

Price Range
£ 5.0097 - £ 3.755

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M5 20.0 304 Stainless Steel

20143022

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    20.0
  • h1
    5.0
Vented Screw M10 40.0 304 Stainless Steel

20143633

Price Range
£ 6.1741 - £ 4.6306

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    40.0
  • h1
    10.0
Vented Screw M16 30.0 304 Stainless Steel

20143749

Price Range
£ 8.503 - £ 6.3817

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    30.0
  • h1
    16.0
Vented Screw M12 45.0 304 Stainless Steel

20143701

Price Range
£ 7.3566 - £ 5.5152

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    45.0
  • h1
    12.0
Vented Screw M6 8.0 304 Stainless Steel

20143473

Price Range
£ 3.3849 - £ 2.5364

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    8.0
  • h1
    6.0
Vented Screw M5 12.0 304 Stainless Steel

20143008

Price Range
£ 3.6828 - £ 2.7621

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    12.0
  • h1
    5.0
Vented Screw M6 35.0 304 Stainless Steel

20143169

Price Range
£ 5.4069 - £ 4.0529

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    35.0
  • h1
    6.0
Vented Screw M6 45.0 304 Stainless Steel

20143503

Price Range
£ 6.1561 - £ 4.6215

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    45.0
  • h1
    6.0
Vented Screw M12 35.0 304 Stainless Steel

20143688

Price Range
£ 6.6615 - £ 5.0007

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    35.0
  • h1
    12.0
Vented Screw M16 25.0 304 Stainless Steel

20143732

Price Range
£ 8.0246 - £ 6.0207

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    25.0
  • h1
    16.0