Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 4.08 - £ 5.443 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
30.0
3.0
1.0
£ 4.4591 - £ 5.9394 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
45.0
6.0
1.8
£ 4.4952 - £ 5.9936 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
30.0
8.0
1.8
£ 7.6815 - £ 10.2451 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
35.0
14.0
1.8
£ 5.4881 - £ 7.3205 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
35.0
10.0
1.8
£ 7.0587 - £ 9.4056 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
60.0
10.0
1.8
£ 4.1883 - £ 5.5874 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
35.0
5.0
1.6
£ 2.5454 - £ 3.3939 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
8.0
4.0
1.3
£ 4.784 - £ 6.3727 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
45.0
5.0
1.6
£ 3.06 - £ 4.08 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
16.0
5.0
1.6
£ 2.9426 - £ 3.9265 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
12.0
6.0
1.8
£ 3.3217 - £ 4.432 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
20.0
3.0
1.0
£ 2.7169 - £ 3.6196 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
12.0
3.0
1.0
£ 9.9472 - £ 13.26 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
60.0
14.0
1.8
£ 8.5842 - £ 11.4456 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
45.0
14.0
1.8
£ 4.2244 - £ 5.6325 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
40.0
6.0
1.8
£ 2.6989 - £ 3.5925 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
10.0
4.0
1.3
£ 3.0238 - £ 4.0348 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
16.0
2.0
0.9
£ 7.2302 - £ 9.6403 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
30.0
14.0
1.8
£ 4.6847 - £ 6.2463 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
50.0
6.0
1.8
  • of 9
Vented Screw M4 30.0 316 Stainless Steel

20236090

Price Range
£ 5.443 - £ 4.08

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    30.0
  • h1
    4.0
Vented Screw M8 45.0 316 Stainless Steel

20236359

Price Range
£ 5.9394 - £ 4.4591

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M10 30.0 316 Stainless Steel

20236410

Price Range
£ 5.9936 - £ 4.4952

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    30.0
  • h1
    10.0
Vented Screw M16 35.0 316 Stainless Steel

20236564

Price Range
£ 10.2451 - £ 7.6815

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M12 35.0 316 Stainless Steel

20236502

Price Range
£ 7.3205 - £ 5.4881

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    35.0
  • h1
    12.0
Vented Screw M12 60.0 316 Stainless Steel

20236540

Price Range
£ 9.4056 - £ 7.0587

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    60.0
  • h1
    12.0
Vented Screw M6 35.0 316 Stainless Steel

20236243

Price Range
£ 5.5874 - £ 4.1883

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    35.0
  • h1
    6.0
Vented Screw M5 8.0 316 Stainless Steel

20236120

Price Range
£ 3.3939 - £ 2.5454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    8.0
  • h1
    5.0
Vented Screw M6 45.0 316 Stainless Steel

20236267

Price Range
£ 6.3727 - £ 4.784

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    45.0
  • h1
    6.0
Vented Screw M6 16.0 316 Stainless Steel

20226954

Price Range
£ 4.08 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M8 12.0 316 Stainless Steel

20236281

Price Range
£ 3.9265 - £ 2.9426

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    12.0
  • h1
    8.0
Vented Screw M4 20.0 316 Stainless Steel

20236076

Price Range
£ 4.432 - £ 3.3217

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    20.0
  • h1
    4.0
Vented Screw M4 12.0 316 Stainless Steel

20236069

Price Range
£ 3.6196 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M16 60.0 316 Stainless Steel

20236595

Price Range
£ 13.26 - £ 9.9472

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    60.0
  • h1
    16.0
Vented Screw M16 45.0 316 Stainless Steel

20226947

Price Range
£ 11.4456 - £ 8.5842

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    45.0
  • h1
    16.0
Vented Screw M8 40.0 316 Stainless Steel

20236342

Price Range
£ 5.6325 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    40.0
  • h1
    8.0
Vented Screw M5 10.0 316 Stainless Steel

20226909

Price Range
£ 3.5925 - £ 2.6989

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    10.0
  • h1
    5.0
Vented Screw M2.5 16.0 316 Stainless Steel

20219871

Price Range
£ 4.0348 - £ 3.0238

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    16.0
  • h1
    2.5
Vented Screw M16 30.0 316 Stainless Steel

20236557

Price Range
£ 9.6403 - £ 7.2302

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    30.0
  • h1
    16.0
Vented Screw M8 50.0 316 Stainless Steel

20236366

Price Range
£ 6.2463 - £ 4.6847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    50.0
  • h1
    8.0