Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 8.2051 - £ 10.9401 Request the lead time here
1.8
10.0
316 Stainless Steel
24
35.0
M16
£ 7.6454 - £ 10.1909 Request the lead time here
1.8
10.0
316 Stainless Steel
24
30.0
M16
£ 9.9021 - £ 13.2058 Request the lead time here
1.8
10.0
316 Stainless Steel
24
50.0
M16
£ 8.7738 - £ 11.6984 Request the lead time here
1.8
10.0
316 Stainless Steel
24
40.0
M16
£ 6.3185 - £ 8.4217 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
50.0
M10
£ 9.3334 - £ 12.4476 Request the lead time here
1.8
10.0
316 Stainless Steel
24
45.0
M16
£ 7.7808 - £ 10.3715 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
50.0
M12
£ 7.9523 - £ 10.5971 Request the lead time here
1.8
10.0
304 Stainless Steel
24
45.0
M16
£ 8.3946 - £ 11.1929 Request the lead time here
1.8
10.0
304 Stainless Steel
24
50.0
M16
£ 6.6254 - £ 8.8369 Request the lead time here
1.8
10.0
304 Stainless Steel
24
30.0
M16
£ 3.0509 - £ 4.0619 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
16.0
M6
£ 3.0238 - £ 4.0348 10 In stock
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
£ 7.0677 - £ 9.4237 Request the lead time here
1.8
10.0
304 Stainless Steel
24
35.0
M16
£ 3.0419 - £ 4.0529 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
16.0
M4
£ 3.9446 - £ 5.2534 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
30.0
M6
£ 7.5191 - £ 10.0194 Request the lead time here
1.8
10.0
304 Stainless Steel
24
40.0
M16
£ 6.1831 - £ 8.2412 Request the lead time here
1.8
10.0
304 Stainless Steel
24
25.0
M16
£ 9.2793 - £ 12.3753 Request the lead time here
1.8
10.0
304 Stainless Steel
24
60.0
M16
£ 3.4842 - £ 4.6486 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
£ 3.6918 - £ 4.9194 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
  • of 8
Vented Screw Hex Head M16 35.0 316 Stainless Steel

20237738

Price Range
£ 10.9401 - £ 8.2051

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 30.0 316 Stainless Steel

20237721

Price Range
£ 10.1909 - £ 7.6454

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 50.0 316 Stainless Steel

20237769

Price Range
£ 13.2058 - £ 9.9021

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 40.0 316 Stainless Steel

20237745

Price Range
£ 11.6984 - £ 8.7738

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M10 50.0 316 Stainless Steel

20237608

Price Range
£ 8.4217 - £ 6.3185

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M16 45.0 316 Stainless Steel

20237752

Price Range
£ 12.4476 - £ 9.3334

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 50.0 316 Stainless Steel

20237691

Price Range
£ 10.3715 - £ 7.7808

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M16 45.0 304 Stainless Steel

20237042

Price Range
£ 10.5971 - £ 7.9523

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 50.0 304 Stainless Steel

20237059

Price Range
£ 11.1929 - £ 8.3946

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 30.0 304 Stainless Steel

20237011

Price Range
£ 8.8369 - £ 6.6254

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 16.0 316 Stainless Steel

20237363

Price Range
£ 4.0619 - £ 3.0509

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
£ 4.0348 - £ 3.0238

Stock Levels
10 In stock
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M16 35.0 304 Stainless Steel

20237028

Price Range
£ 9.4237 - £ 7.0677

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M4 16.0 316 Stainless Steel

20237189

Price Range
£ 4.0529 - £ 3.0419

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 30.0 316 Stainless Steel

20237394

Price Range
£ 5.2534 - £ 3.9446

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M16 40.0 304 Stainless Steel

20237035

Price Range
£ 10.0194 - £ 7.5191

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 25.0 304 Stainless Steel

20237004

Price Range
£ 8.2412 - £ 6.1831

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 60.0 304 Stainless Steel

20237066

Price Range
£ 12.3753 - £ 9.2793

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0