Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
£ 2.4823 - £ 3.3127 Request the lead time here
1.0
5.0
5.0
4.0
8.0
4.0
M4
£ 4.0619 - £ 5.4159 Request the lead time here
1.0
5.0
5.0
4.0
8.0
25.0
M4
£ 3.1683 - £ 4.2244 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
£ 2.5093 - £ 3.3398 Request the lead time here
1.0
4.0
4.0
3.0
6.0
6.0
M3
£ 3.1322 - £ 4.1793 Request the lead time here
1.0
5.0
5.0
4.0
8.0
12.0
M4
£ 3.2856 - £ 4.3778 Request the lead time here
1.0
5.0
5.0
4.0
8.0
14.0
M4
£ 2.6989 - £ 3.6015 Request the lead time here
1.3
6.0
6.0
5.0
10.0
5.0
M5
£ 4.1161 - £ 5.4881 Request the lead time here
1.6
8.0
11.0
6.0
12.0
20.0
M6
£ 4.5764 - £ 6.1019 Request the lead time here
1.8
12.0
16.0
8.0
20.0
12.0
M10
£ 3.7369 - £ 4.9826 Request the lead time here
1.6
8.0
11.0
6.0
12.0
14.0
M6
£ 3.3669 - £ 4.4861 Request the lead time here
1.6
8.0
11.0
6.0
12.0
8.0
M6
£ 2.6538 - £ 3.5384 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
£ 2.3288 - £ 3.1051 Request the lead time here
1.0
4.0
4.0
3.0
6.0
4.0
M3
£ 3.4842 - £ 4.6486 Request the lead time here
1.6
8.0
11.0
6.0
12.0
10.0
M6
£ 3.1683 - £ 4.2244 Request the lead time here
1.3
6.0
6.0
5.0
10.0
12.0
M5
£ 3.3849 - £ 4.5132 Request the lead time here
0.7
3.0
4.0
2.0
5.0
16.0
M2
£ 11.8879 - £ 15.8506 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
£ 5.7047 - £ 7.6003 Request the lead time here
1.6
8.0
11.0
6.0
12.0
45.0
M6
£ 3.3488 - £ 4.4681 Request the lead time here
1.0
4.0
4.0
3.0
6.0
16.0
M3
£ 2.4823 - £ 3.3127 Request the lead time here
1.0
4.0
4.0
3.0
6.0
6.0
M3
  • of 6
Vented Shoulder Screw Cap Head M4 4.0 303 Stainless Steel

20240370

Price Range
£ 3.3127 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 25.0 303 Stainless Steel

20240479

Price Range
£ 5.4159 - £ 4.0619

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M8 8.0 303 Stainless Steel

20240691

Price Range
£ 4.2244 - £ 3.1683

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M3 6.0 316 Stainless Steel

20240837

Price Range
£ 3.3398 - £ 2.5093

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 12.0 316 Stainless Steel

20240967

Price Range
£ 4.1793 - £ 3.1322

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 14.0 316 Stainless Steel

20240974

Price Range
£ 4.3778 - £ 3.2856

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    14.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 5.0 303 Stainless Steel

20240509

Price Range
£ 3.6015 - £ 2.6989

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M6 20.0 303 Stainless Steel

20240660

Price Range
£ 5.4881 - £ 4.1161

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M10 12.0 316 Stainless Steel

20241278

Price Range
£ 6.1019 - £ 4.5764

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 14.0 303 Stainless Steel

20240646

Price Range
£ 4.9826 - £ 3.7369

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    14.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 8.0 303 Stainless Steel

20240615

Price Range
£ 4.4861 - £ 3.3669

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M3 8.0 303 Stainless Steel

20240318

Price Range
£ 3.5384 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 4.0 303 Stainless Steel

20240288

Price Range
£ 3.1051 - £ 2.3288

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M6 10.0 303 Stainless Steel

20240622

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M5 12.0 303 Stainless Steel

20240547

Price Range
£ 4.2244 - £ 3.1683

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M2 16.0 303 Stainless Steel

20240264

Price Range
£ 4.5132 - £ 3.3849

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M12 100.0 303 Stainless Steel

20240776

Price Range
£ 15.8506 - £ 11.8879

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 45.0 303 Stainless Steel

20240684

Price Range
£ 7.6003 - £ 5.7047

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    45.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M3 16.0 303 Stainless Steel

20240349

Price Range
£ 4.4681 - £ 3.3488

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 6.0 303 Stainless Steel

20240301

Price Range
£ 3.3127 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0