Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
£ 16.3039 - £ 16.3039 | Request the lead time here |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 26.6457 - £ 26.6457 | 57 In stock |
Steel
|
2.579 in
65.5 mm
|
Straight
|
Straight Handle
|
606 lbs
274.9 kg
|
||
£ 29.3071 - £ 29.3071 | 50 In stock |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 15.4407 - £ 15.4407 | 50 In stock |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 33.7747 - £ 33.7747 | 39 In stock |
Steel
|
2.559 in
65.0 mm
|
Flanged
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
£ 21.9543 - £ 21.9543 | Request the lead time here |
Steel
|
3.228 in
82.0 mm
|
Front
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
£ 14.0501 - £ 14.0501 | 69 In stock |
Steel
|
2.5 in
63.5 mm
|
Front
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 12.2679 - £ 12.2679 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 16.8633 - £ 16.8633 | Request the lead time here |
Steel
|
0.941 in
23.9 mm
|
Flanged
|
T-Handle
|
224 lbs
101.6 kg
|
||
1472790 | £ 31.3198 - £ 31.3198 | 28 In stock |
Steel
|
2 in
50.8 mm
|
Flanged
|
Straight Handle
|
989 lbs
448.6 kg
|
|
£ 31.7367 - £ 31.7367 | Request the lead time here |
304 Stainless Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 9.3907 - £ 9.3907 | Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 19.293 - £ 19.293 | Request the lead time here |
304 Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
||
£ 46.7059 - £ 46.7059 | Request the lead time here |
Steel
|
3.228 in
82.0 mm
|
Flanged
|
Straight Handle
|
1213 lbs
550.2 kg
|
||
£ 9.039 - £ 9.039 | Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
||
£ 24.7675 - £ 24.7675 | Request the lead time here |
304 Stainless Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 12.8992 - £ 12.8992 | 31 In stock |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 21.1919 - £ 21.6227 | 15 In stock |
Stainless Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
||
£ 40.5357 - £ 40.5357 | 16 In stock |
Stainless Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
493779 | £ 12.8541 - £ 13.1042 | 4 In stock |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
156.5 lbs
71.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue