Menu Search

Vertical Toggle Clamp

In stock

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Series Code :SRG0004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Base Type Handle Type Holding Force View
£ 16.3039 - £ 16.3039 Request the lead time here
Steel
46.35 mm
Straight
Straight Handle
173.3 kg
£ 33.7747 - £ 33.7747 39 In stock
Steel
65.0 mm
Flanged
Straight Handle
499.4 kg
£ 15.4407 - £ 15.4407 50 In stock
Steel
46.35 mm
Straight
Straight Handle
173.3 kg
£ 21.9543 - £ 21.9543 Request the lead time here
Steel
82.0 mm
Front
Straight Handle
499.4 kg
£ 26.6457 - £ 26.6457 57 In stock
Steel
65.5 mm
Straight
Straight Handle
274.9 kg
£ 29.3071 - £ 29.3071 50 In stock
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
1472790 £ 31.3198 - £ 31.3198 28 In stock
Steel
50.8 mm
Flanged
Straight Handle
448.6 kg
£ 14.0501 - £ 14.0501 69 In stock
Steel
63.5 mm
Front
Straight Handle
101.6 kg
£ 18.5577 - £ 18.5577 40 In stock
Steel
16.0 mm
Flanged
T-Handle
50.8 kg
£ 17.4548 - £ 17.4548 Request the lead time here
Steel
72.0 mm
Front
Straight Handle
203.7 kg
£ 11.7803 - £ 11.7803 Request the lead time here
Steel
35.1 mm
Straight
Straight Handle
101.6 kg
£ 42.3582 - £ 42.3582 60 In stock
Steel
42.0 mm
Flanged
Straight Handle
274.9 kg
1472787 £ 10.8692 - £ 10.8692 Request the lead time here
Steel
24.0 mm
Flanged
Straight Handle
101.6 kg
£ 12.2679 - £ 12.2679 Request the lead time here
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
£ 16.8633 - £ 16.8633 Request the lead time here
Steel
23.9 mm
Flanged
T-Handle
101.6 kg
1472797 £ 24.0083 - £ 24.0083 Request the lead time here
Steel
31.0 mm
Flanged
T-Handle
152.9 kg
£ 19.1491 - £ 19.1491 Request the lead time here
Steel
42.0 mm
Flanged
Straight Handle
274.9 kg
£ 40.5357 - £ 40.5357 16 In stock
Stainless Steel
23.0 mm
Flanged
Straight Handle
150.0 kg
£ 21.1919 - £ 21.6227 15 In stock
Stainless Steel
15.6 mm
Flanged
Straight Handle
50.0 kg
493780 £ 15.8696 - £ 16.1892 7 In stock
Steel
23.0 mm
Flanged
Straight Handle
150.0 kg
  • of 2
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472793

Price Range
£ 16.3039 - £ 16.3039

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    46.35 mm
  • Holding Force
    173.3 kg
  • Base Type
    Straight
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 135 ° 1101 lbs Steel

1472801

Price Range
£ 33.7747 - £ 33.7747

Stock Levels
39 In stock
Attributes
  • Height Under Bar
    65.0 mm
  • Holding Force
    499.4 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472792

Price Range
£ 15.4407 - £ 15.4407

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    46.35 mm
  • Holding Force
    173.3 kg
  • Base Type
    Straight
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 70 ° 1101 lbs Steel

1472800

Price Range
£ 21.9543 - £ 21.9543

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    82.0 mm
  • Holding Force
    499.4 kg
  • Base Type
    Front
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472794

Price Range
£ 26.6457 - £ 26.6457

Stock Levels
57 In stock
Attributes
  • Height Under Bar
    65.5 mm
  • Holding Force
    274.9 kg
  • Base Type
    Straight
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472816

Price Range
£ 29.3071 - £ 29.3071

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    31.0 mm
  • Holding Force
    173.3 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 67 ° 989 lbs Steel

1472790

Price Range
£ 31.3198 - £ 31.3198

Stock Levels
28 In stock
Attributes
  • Height Under Bar
    50.8 mm
  • Holding Force
    448.6 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 74 ° 224 lbs Steel

1472798

Price Range
£ 14.0501 - £ 14.0501

Stock Levels
69 In stock
Attributes
  • Height Under Bar
    63.5 mm
  • Holding Force
    101.6 kg
  • Base Type
    Front
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp T-Handle 63 ° 112 lbs Steel

1472795

Price Range
£ 18.5577 - £ 18.5577

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    16.0 mm
  • Holding Force
    50.8 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 67 ° 449 lbs Steel

1472799

Price Range
£ 17.4548 - £ 17.4548

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    72.0 mm
  • Holding Force
    203.7 kg
  • Base Type
    Front
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

1472791

Price Range
£ 11.7803 - £ 11.7803

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    35.1 mm
  • Holding Force
    101.6 kg
  • Base Type
    Straight
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472817

Price Range
£ 42.3582 - £ 42.3582

Stock Levels
60 In stock
Attributes
  • Height Under Bar
    42.0 mm
  • Holding Force
    274.9 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

1472787

Price Range
£ 10.8692 - £ 10.8692

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    24.0 mm
  • Holding Force
    101.6 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472788

Price Range
£ 12.2679 - £ 12.2679

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    31.0 mm
  • Holding Force
    173.3 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp T-Handle 63 ° 224 lbs Steel

1472796

Price Range
£ 16.8633 - £ 16.8633

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.9 mm
  • Holding Force
    101.6 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp T-Handle 63 ° 337 lbs Steel

1472797

Price Range
£ 24.0083 - £ 24.0083

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    31.0 mm
  • Holding Force
    152.9 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472789

Price Range
£ 19.1491 - £ 19.1491

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    42.0 mm
  • Holding Force
    274.9 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp 150.0 kg Stainless Steel

493805

Price Range
£ 40.5357 - £ 40.5357

Stock Levels
16 In stock
Attributes
  • Height Under Bar
    23.0 mm
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp 50.0 kg Stainless Steel

493803

Price Range
£ 21.6227 - £ 21.1919

Stock Levels
15 In stock
Attributes
  • Height Under Bar
    15.6 mm
  • Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp 150.0 kg Steel

493780

Price Range
£ 16.1892 - £ 15.8696

Stock Levels
7 In stock
Attributes
  • Height Under Bar
    23.0 mm
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel