Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
493780 | £ 15.8696 - £ 16.1892 | 7 In stock |
Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
|
493778 | £ 11.4645 - £ 11.7007 | 78 In stock |
Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
|
£ 19.1492 - £ 19.5521 | Request the lead time here |
Steel
|
1.276 in
32.4 mm
|
Flanged
|
Straight Handle
|
551.2 lbs
250.0 kg
|
||
£ 28.9461 - £ 28.9461 | 9 In stock |
Steel
|
1.693 in
43.0 mm
|
Flanged
|
Straight Handle
|
771.6 lbs
350.0 kg
|
||
£ 36.8392 - £ 36.8392 | 9 In stock |
Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
156.5 lbs
71.0 kg
|
||
£ 17.4548 - £ 17.4548 | Request the lead time here |
Steel
|
2.835 in
72.0 mm
|
Front
|
Straight Handle
|
449 lbs
203.7 kg
|
||
£ 19.1491 - £ 19.1491 | Request the lead time here |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
1472787 | £ 10.8692 - £ 10.8692 | Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
|
£ 18.5577 - £ 18.5577 | 40 In stock |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
T-Handle
|
112 lbs
50.8 kg
|
||
£ 11.7803 - £ 11.7803 | Request the lead time here |
Steel
|
1.382 in
35.1 mm
|
Straight
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 42.3582 - £ 42.3582 | 60 In stock |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
1472797 | £ 24.0083 - £ 24.0083 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
T-Handle
|
337 lbs
152.9 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue