Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
Series Code :SR1867 ,SR5561
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Roll Length | Material | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
£ 0.1744 - £ 0.1937 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3064 - £ 0.3064 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.2136 - £ 0.2136 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.4066 - £ 0.4066 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.1993 - £ 0.1993 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1993 - £ 0.1993 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.3207 - £ 0.3207 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.4985 - £ 0.4985 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.2092 - £ 0.2324 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.4523 - £ 0.4523 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8099 - £ 1.2958 | Request the lead time here |
16.404 ft
5.0 m
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue