Menu Search

Wide Flange Ribbed Pipe-End Plugs PCR

In production

Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILUHPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability d1 Minimum Hole Diameter Maximum Hole Diameter D H d2 View
£ 1.1279 - £ 1.2532 Request the lead time here
185.0 mm
185.5 mm
209.0 mm
223.8 mm
80.0 mm
210.0 mm
£ 0.0908 - £ 0.1412 Request the lead time here
11.9 mm
12.8 mm
21.0 mm
21.6 mm
31.0 mm
22.0 mm
£ 0.4796 - £ 0.5329 Request the lead time here
68.5 mm
69.0 mm
83.0 mm
89.3 mm
59.2 mm
83.5 mm
£ 0.1887 - £ 0.2936 Request the lead time here
25.2 mm
25.5 mm
47.5 mm
49.9 mm
52.2 mm
48.0 mm
£ 0.1138 - £ 0.177 Request the lead time here
17.8 mm
18.0 mm
34.5 mm
34.5 mm
30.8 mm
34.9 mm
£ 1.594 - £ 1.7711 Request the lead time here
228.0 mm
228.5 mm
259.0 mm
279.0 mm
80.0 mm
260.0 mm
£ 0.49 - £ 0.5445 Request the lead time here
96.3 mm
96.5 mm
116.5 mm
123.3 mm
60.0 mm
117.0 mm
£ 0.7511 - £ 0.8346 Request the lead time here
140.5 mm
140.0 mm
167.5 mm
179.6 mm
79.5 mm
168.1 mm
£ 0.7174 - £ 0.7971 Request the lead time here
124.5 mm
125.0 mm
148.5 mm
159.5 mm
59.5 mm
149.0 mm
£ 0.0979 - £ 0.1523 Request the lead time here
15.7 mm
16.0 mm
29.0 mm
27.8 mm
31.3 mm
29.5 mm
£ 0.48 - £ 0.5333 Request the lead time here
84.5 mm
85.0 mm
102.5 mm
109.0 mm
59.5 mm
103.1 mm
£ 0.2537 - £ 0.3946 Request the lead time here
38.0 mm
38.5 mm
59.5 mm
62.3 mm
53.5 mm
60.0 mm
£ 0.5937 - £ 0.6596 Request the lead time here
107.0 mm
108.0 mm
129.5 mm
139.0 mm
60.0 mm
130.5 mm
£ 2.0304 - £ 2.256 Request the lead time here
256.0 mm
258.0 mm
290.0 mm
314.0 mm
80.0 mm
292.0 mm
£ 0.1794 - £ 0.279 Request the lead time here
25.2 mm
25.5 mm
42.0 mm
42.0 mm
52.2 mm
48.0 mm
£ 1.3978 - £ 1.5531 Request the lead time here
200.0 mm
200.5 mm
230.0 mm
249.2 mm
80.5 mm
231.0 mm
£ 0.3347 - £ 0.5207 Request the lead time here
48.2 mm
48.5 mm
71.0 mm
74.0 mm
54.0 mm
71.4 mm
£ 1.0312 - £ 1.1457 Request the lead time here
155.5 mm
156.0 mm
185.5 mm
196.0 mm
79.0 mm
186.0 mm
Ribbed Pipe-End Plug 185.0 mm-210.0 mm LDPE - PCR Black

20749897

Price Range
£ 1.2532 - £ 1.1279

Stock Levels
Request the lead time here
Attributes
  • d1
    185.0 mm
  • d2
    210.0 mm
  • D
    223.8 mm
  • H
    80.0 mm
  • Minimum Hole Diameter
    185.5 mm
Ribbed Pipe-End Plug 11.9 mm-22.0 mm LDPE - PCR Black

20749750

Price Range
£ 0.1412 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • d1
    11.9 mm
  • d2
    22.0 mm
  • D
    21.6 mm
  • H
    31.0 mm
  • Minimum Hole Diameter
    12.8 mm
Ribbed Pipe-End Plug 68.5 mm-83.5 mm LDPE - PCR Black

20749828

Price Range
£ 0.5329 - £ 0.4796

Stock Levels
Request the lead time here
Attributes
  • d1
    68.5 mm
  • d2
    83.5 mm
  • D
    89.3 mm
  • H
    59.2 mm
  • Minimum Hole Diameter
    69.0 mm
Ribbed Pipe-End Plug 25.2 mm-48.0 mm LDPE - PCR Black

20749798

Price Range
£ 0.2936 - £ 0.1887

Stock Levels
Request the lead time here
Attributes
  • d1
    25.2 mm
  • d2
    48.0 mm
  • D
    49.9 mm
  • H
    52.2 mm
  • Minimum Hole Diameter
    25.5 mm
Ribbed Pipe-End Plug 17.8 mm-34.9 mm LDPE - PCR Black

20749774

Price Range
£ 0.177 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • d1
    17.8 mm
  • d2
    34.9 mm
  • D
    34.5 mm
  • H
    30.8 mm
  • Minimum Hole Diameter
    18.0 mm
Ribbed Pipe-End Plug 228.0 mm-260.0 mm LDPE - PCR Black

20749910

Price Range
£ 1.7711 - £ 1.594

Stock Levels
Request the lead time here
Attributes
  • d1
    228.0 mm
  • d2
    260.0 mm
  • D
    279.0 mm
  • H
    80.0 mm
  • Minimum Hole Diameter
    228.5 mm
Ribbed Pipe-End Plug 96.3 mm-117.0 mm LDPE - PCR Black

20749842

Price Range
£ 0.5445 - £ 0.49

Stock Levels
Request the lead time here
Attributes
  • d1
    96.3 mm
  • d2
    117.0 mm
  • D
    123.3 mm
  • H
    60.0 mm
  • Minimum Hole Diameter
    96.5 mm
Ribbed Pipe-End Plug 140.5 mm-168.1 mm LDPE - PCR Black

20749873

Price Range
£ 0.8346 - £ 0.7511

Stock Levels
Request the lead time here
Attributes
  • d1
    140.5 mm
  • d2
    168.1 mm
  • D
    179.6 mm
  • H
    79.5 mm
  • Minimum Hole Diameter
    140.0 mm
Ribbed Pipe-End Plug 124.5 mm-149.0 mm LDPE - PCR Black

20749866

Price Range
£ 0.7971 - £ 0.7174

Stock Levels
Request the lead time here
Attributes
  • d1
    124.5 mm
  • d2
    149.0 mm
  • D
    159.5 mm
  • H
    59.5 mm
  • Minimum Hole Diameter
    125.0 mm
Ribbed Pipe-End Plug 15.7 mm-29.5 mm LDPE - PCR Black

20749767

Price Range
£ 0.1523 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • d1
    15.7 mm
  • d2
    29.5 mm
  • D
    27.8 mm
  • H
    31.3 mm
  • Minimum Hole Diameter
    16.0 mm
Ribbed Pipe-End Plug 84.5 mm-103.1 mm LDPE - PCR Black

20749835

Price Range
£ 0.5333 - £ 0.48

Stock Levels
Request the lead time here
Attributes
  • d1
    84.5 mm
  • d2
    103.1 mm
  • D
    109.0 mm
  • H
    59.5 mm
  • Minimum Hole Diameter
    85.0 mm
Ribbed Pipe-End Plug 38.0 mm-60.0 mm LDPE - PCR Black

20749804

Price Range
£ 0.3946 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • d1
    38.0 mm
  • d2
    60.0 mm
  • D
    62.3 mm
  • H
    53.5 mm
  • Minimum Hole Diameter
    38.5 mm
Ribbed Pipe-End Plug 107.0 mm-130.5 mm LDPE - PCR Black

20749859

Price Range
£ 0.6596 - £ 0.5937

Stock Levels
Request the lead time here
Attributes
  • d1
    107.0 mm
  • d2
    130.5 mm
  • D
    139.0 mm
  • H
    60.0 mm
  • Minimum Hole Diameter
    108.0 mm
Ribbed Pipe-End Plug 256.0 mm-292.0 mm LDPE - PCR Black

20749927

Price Range
£ 2.256 - £ 2.0304

Stock Levels
Request the lead time here
Attributes
  • d1
    256.0 mm
  • d2
    292.0 mm
  • D
    314.0 mm
  • H
    80.0 mm
  • Minimum Hole Diameter
    258.0 mm
Ribbed Pipe-End Plug 25.2 mm-48.0 mm LDPE - PCR Black

20749781

Price Range
£ 0.279 - £ 0.1794

Stock Levels
Request the lead time here
Attributes
  • d1
    25.2 mm
  • d2
    48.0 mm
  • D
    42.0 mm
  • H
    52.2 mm
  • Minimum Hole Diameter
    25.5 mm
Ribbed Pipe-End Plug 200.0 mm-231.0 mm LDPE - PCR Black

20749903

Price Range
£ 1.5531 - £ 1.3978

Stock Levels
Request the lead time here
Attributes
  • d1
    200.0 mm
  • d2
    231.0 mm
  • D
    249.2 mm
  • H
    80.5 mm
  • Minimum Hole Diameter
    200.5 mm
Ribbed Pipe-End Plug 48.2 mm-71.4 mm LDPE - PCR Black

20749811

Price Range
£ 0.5207 - £ 0.3347

Stock Levels
Request the lead time here
Attributes
  • d1
    48.2 mm
  • d2
    71.4 mm
  • D
    74.0 mm
  • H
    54.0 mm
  • Minimum Hole Diameter
    48.5 mm
Ribbed Pipe-End Plug 155.5 mm-186.0 mm LDPE - PCR Black

20749880

Price Range
£ 1.1457 - £ 1.0312

Stock Levels
Request the lead time here
Attributes
  • d1
    155.5 mm
  • d2
    186.0 mm
  • D
    196.0 mm
  • H
    79.0 mm
  • Minimum Hole Diameter
    156.0 mm