Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
Series Code :SR1579
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.9546 - £ 4.2948 | Request the lead time here |
|
M6
|
|
|
Enhanced Nylon
|
||
| £ 6.9143 - £ 6.9143 | Request the lead time here |
1.417 in
36.0 mm
|
M8
|
Stud
|
|
Stainless Steel
|
||
| £ 1.8851 - £ 1.9702 | Request the lead time here |
0.787 in
20.0 mm
|
M4
|
Screw Mount
|
|
Nylon
|
||
| Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
|||
| £ 2.1686 - £ 2.197 | Request the lead time here |
|
M5
|
|
0.394 in
10.0 mm
|
|
||
| Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
|||
| £ 4.2849 - £ 4.4616 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
|
Stainless Steel
|
||
| £ 1.7859 - £ 1.8851 | 354 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.0469 - £ 2.5731 | 350 In stock |
|
M6
|
|
|
Nylon
|
||
| Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
|||
| £ 4.2381 - £ 4.6066 | Request the lead time here |
|
M8
|
|
|
Enhanced Nylon
|
||
| 80 In stock |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
|||
| Request the lead time here |
1.811 in
46.0 mm
|
M8
|
Threaded Stud
|
|
Stainless Steel
|
|||
| £ 3.6286 - £ 3.9404 | Request the lead time here |
|
M6
|
|
|
Enhanced Nylon
|
||
| £ 0.6619 - £ 2.2802 | 1050 In stock |
|
M5
|
|
|
Nylon
|
||
| £ 1.8851 - £ 1.9702 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
|
Nylon
|
||
| £ 2.2678 - £ 2.2962 | Request the lead time here |
1.024 in
26.0 mm
|
M5
|
Screw Mount
|
|
Nylon
|
||
| £ 0.7243 - £ 2.8703 | 149 In stock |
1.102 in
28.0 mm
|
M5
|
Screw Mount
|
|
Nylon
|
||
| Request the lead time here |
1.811 in
46.0 mm
|
M8
|
Threaded Stud
|
|
Stainless Steel
|
|||
| £ 5.698 - £ 6.0666 | Request the lead time here |
|
M10
|
|
|
Enhanced Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue