Menu Search

Wire Rail Ticket Fixings

In stock

Wire Rail Ticket Fixings promote special pricing and detailed information by hanging from wire display structures, but not including the displayed tag. These fixings call attention to specific products in retail environments for added promotion.

It is used in retail, office, event and other environments where information needs to be displayed. It is easy to install, provides a secure stand and has a parallel or vertical orientation display for your applications.

  • Material: PVC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Orientation of Display Maximum Compatible Wire Diameter Maximum Compatible Material Thickness View
£ 0.3274 - £ 0.3331 Request the lead time here
Vertical
9.0 mm
2.5 mm
Wire Rail Ticket Fixing 25.0 mm 2.5 mm PVC

492768

Price Range
£ 0.3331 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Orientation of Display
    Vertical
  • Maximum Compatible Wire Diameter
    9.0 mm
  • Maximum Compatible Material Thickness
    2.5 mm
  • Overall Length
    25.0 mm