For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
Concealed hinges, also called hidden or invisible hinges, fulfil a dual role by merging aesthetic and practical advantages. These hinges are designed to lay flush within the door, concealing their location. The primary objective of concealed hinges is to create a seamless surface along the outer edge of the door. Practically, concealed hinges offer space-saving advantages by allowing doors to open fully without interference. This is particularly valuable in confined spaces where traditional hinges might restrict the door's swing.
Additionally, many concealed hinges come with adjustment features, enabling users to fine-tune the alignment of doors for a precise fit and ensuring smooth operation over time.
Benefits of concealed hinges include:
• They cannot be tampered with as the location of hinges can’t be determined from outside
• Multiple installation & opening angles available
• Allows for doors & frames to sit flush, and adds no protruding surfaces on the outside – providing safety and eliminating risks of harm
• Doors can frequently be fully removed without the need to detach the hinge components from either the door or the frame, thanks to the functionality of these hinges.
• Reach better IP rates in your panel design when choosing concealed hinges.
For more information, head over to our Knowledge Centre for our guide – What are Concealed Hinges? Full of information about the benefits and types of concealed hinges
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Series Code :SR5545
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Series Code :SR5510
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue