Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Crank Handles Spiral Wrap

 (2 product groups)


Spiral Wrap Hose Protectors

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Spiral Wrap Hose Protectors - Mining Safety Approved

Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.

  • Tested and approved in accordance with the former British Coal specification 182:1986, satisfying the requirements of the non-metallics scheme for use underground.
  • Tested and approved by Mine Safety Laboratory Department of Mineral Resources, NSW to AS2660 FRAS Compliance - 1991.
  • International Standard : ISO 6805.
  • Patents apply: Australia 747837, Germany 69912586.3-08, Italy and United Kingdom 1062456, United States 6286557
  • Flame retardant and anti-static.
Material: HDPE Colour: Grey Series Code: SR1081